(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Membrane Air Dryer, Single Unit Type IDG Series (Part Numbers)

Membrane Air Dryer, Single Unit Type IDG Series

Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& Flexible mounting orientation, IDG1 Series is easy to install in narrow spaces.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

IDG20H-02B-R

Membrane Air Dryer, Single Unit Type IDG Series Features

Standard Specifications at Reference Dew Point -20°C

ModelIDG3IDG5IDG10IDG20IDG60IDG75IDG100
Range of operating conditionsApplicable fluid*1Compressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature (°C)-5 to +55 (no freezing)-5 to +50 (no freezing)
Ambient temperature (°C)-5 to +55 (no freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure dew point (°C)-20
Standard performance conditionsInlet air flow rate (L/min [ANR])*231621252507259001,190
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate (L/min [ANR])*36122550125150190
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate-1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter1/8, 1/41/4, 3/83/8 / 1/21/2
Applicable tubing O.D.------
Weight (kg) (with bracket)0.25 (0.31)0.43 (0.51)0.66 (0.76)1.50 (1.65)1.50 (1.65)1.55 (1.70)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator (except IDG3, 5).

Standard Specifications at Reference Dew Point -150°C

ModelIDG3HIDG5HIDG10HIDG20HIDG60HIDG75HIDG100H
Range of operating conditionsApplicable fluid*1Compressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature (°C)-5 to +55 (no freezing)-5 to +50 (no freezing)
Ambient temperature (°C)-5 to +55 (no freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure dew point (°C)-15
Standard performance conditionsInlet air flow rate (L/min [ANR])*228561112226658301,110
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate (L/min [ANR])*33611226580110
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate-1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter1/8, 1/41/4, 3/83/8 / 1/21/2
Weight (kg) (with bracket)0.25 (0.31)0.43 (0.51)0.66 (0.76)1.50 (1.65)1.50 (1.65)1.55 (1.70)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator (except IDG3H, 5H).

Diagram

IDG3/5, IDG3H/5H

Diagram: IDG3/5, IDG3H/5H

Diagram: IDG3/5, IDG3H/5H

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)

IDG10/20 / IDG10H/20H

IDG10/20 / IDG10H/20H diagram

IDG10/20 / IDG10H/20H diagram

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)

Parts List

NumberPart nameMaterialNote
IDG3/3HIDG5/5HIDG10/10HIDG20/20H
1BodyAluminum AlloyPlatinum silver coated (IDG1 is electroless nickel plated)
2Female connector-Electroless nickel plated
3Strainer--
4Case-Resin-
5OrificeStainless steel-
6Silencer-Bronze-

Dimensions

 

(Unit: mm)

 

Dimensions: IDG3/5, IDG3H/5H

Dimensions: IDG3/5, IDG3H/5H

 

(Unit: mm)

 

IDG10/20 / IDG10H/20H dimensions

IDG10/20 / IDG10H/20H dimensions

 

(Unit: mm)

 

ModelPort size LABCDESemi-standard: P
FGHJ
IDG10, 10H1/4, 3/883187531656210922585/16
IDG20, 20H1132125419082134250103/8
  • *See the manufacturer's catalog for other specifications and part numbers.
Part Number
IDG20H-02B-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Air Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Accessory Fitting for purge air emission Flow Direction Dew Point Checker

-

1 Piece(s) Quote Standard200~200-15[Rc(R)] Rc-1/4[Rc(R)] Rc1/420With BracketNoneRight > LeftNone

Loading...

  1. 1

Basic Information

Type Dryer Method Hollow Fiber Type Body Material Metal
Inlet Air Temperature(℃) 25

Please check the type/dimensions/specifications of the part IDG20H-02B-R in the Membrane Air Dryer, Single Unit Type IDG Series series.

Similar Part Numbers

Part Number
IDG1-F02-P
IDG1-N02
IDG1-N02-P
IDG20H-03
IDG20H-03-P
IDG20H-03B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Air Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Accessory Fitting for purge air emission Flow Direction Dew Point Checker

SGD 332.03

1 Piece(s) 46 Day(s) Flexible10~50-20G0.71/4G1/41NoneWith fitting for purge air dischargeNoneNone

SGD 287.35

1 Piece(s) 46 Day(s) Flexible10~50-20NPT0.71/4NPT1/41NoneNoneNoneNone

SGD 332.03

1 Piece(s) 46 Day(s) Flexible10~50-20NPT0.71/4NPT1/41NoneWith fitting for purge air dischargeNoneNone

SGD 1,340.50

1 Piece(s) 46 Day(s) Standard200~200-15[Rc(R)] Rc0.73/8[Rc(R)] Rc3/820NoneNoneNoneNone

SGD 1,399.53

1 Piece(s) 46 Day(s) Standard200~200-15[Rc(R)] Rc0.73/8[Rc(R)] Rc3/820NoneWith fitting for purge air dischargeNoneNone

SGD 1,375.62

1 Piece(s) 46 Day(s) Standard200~200-15[Rc(R)] Rc0.73/8[Rc(R)] Rc3/820With BracketNoneNoneNone

Tech Support