(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Membrane Air Dryer, Single Unit Type IDG□A Series (Part Numbers)

Membrane Air Dryer, Single Unit Type IDG□A Series

Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& nbspOverall length reduced by up to 59 mm.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

IDG100SA-03B

Membrane Air Dryer, Single Unit Type IDG□A Series Specifications

Membrane Air Dryer, Single Unit Type IDG□A Series external appearance

Membrane Air Dryer, Single Unit Type IDG□A Series external appearance

JIS symbol

JIS symbol

Standard Specifications / Single Unit Type

Reference Dew Point: -15°C / H Type

ModelIDG30HAIDG50HA
Range of operating conditionsApplicable fluid*1Compressed Air
Inlet air pressure (MPa)0.3 to 1.0
Inlet air temperature (°C)-5 to +50 (no freezing)
Ambient temperature (°C)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure
dew point °C
-15
Standard performance conditionsInlet air flow rate (L/min [ANR])*2329550
Outlet air flow rate L/min (ANR)300500
Purge air flow rate (L/min [ANR])*32950
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter1/4, 3/8
Weight (kg)
(With bracket)
0.78
(0.91)
0.81
(0.94)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.

Reference Dew Point: -40°C / L Type

ModelIDG30HAIDG50HAIDG60LAIDG75LAIDG100LA
Range of operating conditionsApplicable fluid*1Compressed Air
Inlet air pressure (MPa)0.3 to 1.0
Inlet air temperature (°C)-5 to +50 (no freezing)
Ambient temperature (°C)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure
dew point °C
-40
Standard performance conditionsInlet air flow rate (L/min [ANR])*293135224308400
Outlet air flow rate L/min (ANR)75110170240300
Purge air flow rate (L/min [ANR])*318255468100
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter1/4, 3/83/8 / 1/2
Weight (kg)
(With bracket)
0.78
(0.91)
0.81
(0.94)
1.56
(1.71)
1.69
(1.84)
1.82
(1.97)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.

Reference Dew Point: -60°C / S Type

ModelIDG60SAIDG75SAIDG100SA
Range of operating conditionsApplicable fluid*1Compressed Air
Inlet air pressure (MPa)0.3 to 1.0
Inlet air temperature (°C)-5 to +50 (no freezing)
Ambient temperature (°C)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure
dew point °C
-60
Standard performance conditionsInlet air flow rate (L/min [ANR])*275140230
Outlet air flow rate L/min (ANR)50100150
Purge air flow rate (L/min [ANR])*3254080
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)25
Inlet air saturation temperature (°C)25
Ambient temperature (°C)25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter3/8 / 1/2
Weight (kg)
(With bracket)
1.56
(1.71)
1.69
(1.84)
1.82
(1.97)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.

Diagram

Diagram: IDG30□A, IDG50□A

Diagram: IDG30□A, IDG50□A

Diagram: IDG30□A, IDG50□A standard specifications, with fitting for purge air discharge

Diagram: IDG30□A, IDG50□A standard specifications, with fitting for purge air discharge

Diagram: IDG60□A, IDG75□A, IDG100□A

Diagram: IDG60□A, IDG75□A, IDG100□A

Diagram: IDG60□A, IDG75□A, IDG100□A standard specifications, with fitting for purge air discharge

Diagram: IDG60□A, IDG75□A, IDG100□A standard specifications, with fitting for purge air discharge

Parts List

No.DescriptionMaterialNote
IDG30□AIDG50□AIDG/60H*IDG60LA/60SAIDG75H*IDG75LA/75SAIDG/100H*IDG100LA/100SA
1BodyAluminum alloy / Urban white coated*Platinum
silver coated
2CaseStainless steel-
3OrificeStainless steel-
4HolderAluminum alloyAluminum Alloy-
5Silencer-Resin + bronzeResinResin + bronzeResinResin + bronzeResin-
6AdapterResin--

Replacement Parts

NumberPart NamePart No.
IDG30□AIDG50□AIDG60HIDG60LA/60SAIDG75HIDG75LA/75SAIDG100HIDG100LA/100SA
8Membrane module kitIDG-EL30AIDG-EL50AIDG-EL60IDG-EL60LAIDG-EL75IDG-EL75LAIDG-EL100IDG-EL100LA
With nozzle (1), adapter (1), O-ring (1)With O-ring (1)
9Dew point indicator kitIDG-DP01
10IDG-DP01-X001 (Option: P)

Dimensions

 

(Unit: mm)

 

Dimensional drawing: IDG30□A, IDG50□A

Dimensional drawing: IDG30□A, IDG50□A

 

(Unit: mm)

 

Dimensional drawing: with fitting for purge air discharge

Dimensional drawing: with fitting for purge air discharge

 

(Unit: mm)

 

Dimensional drawings: IDG60□A/IDG75□A/IDG100□A

Dimensional drawings: IDG60□A/IDG75□A/IDG100□A

 

(Unit: mm)

 

Dimensional drawing: with fitting for purge air discharge

Dimensional drawing: with fitting for purge air discharge

ModelPort size LBDOption: P
GH
IDG30□A1/4, 3/8291269362302
IDG50□A330308401341
IDG60□3/8, 1/2352330429369
IDG75□, 100□1/2
IDG60□A3/8, 1/2348326427367
IDG75□A418396496436
IDG100□A483461561501

Precautions

  • *The external appearance images are representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
IDG100SA-03B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Accessory Fitting for purge air emission Flow Direction

SGD 3,921.05

1 Piece(s) 46 Day(s) 150~200-60[Rc(R)] Rc0.73/8[Rc(R)] Rc3/8100With BracketNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Method Hollow Fiber Type Shape Standard
Inlet Air Temperature(℃) 25

Please check the type/dimensions/specifications of the part IDG100SA-03B in the Membrane Air Dryer, Single Unit Type IDG□A Series series.

Similar Part Numbers

Part Number
IDG100LA-03B
IDG100LA-03B-P
IDG100LA-03B-R
IDG100SA-03B-P
IDG100SA-03B-R
IDG100SA-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Accessory Fitting for purge air emission Flow Direction

SGD 3,920.12

1 Piece(s) 46 Day(s) 300~300-40[Rc(R)] Rc0.73/8[Rc(R)] Rc3/8100With BracketNoneNone

SGD 4,184.25

1 Piece(s) 46 Day(s) 300~300-40[Rc(R)] Rc0.73/8[Rc(R)] Rc3/8100With BracketWith fitting for purge air dischargeNone

SGD 3,920.12

1 Piece(s) 46 Day(s) 300~300-40[Rc(R)] Rc0.73/8[Rc(R)] Rc3/8100With BracketNoneRight > Left

SGD 4,185.30

1 Piece(s) 46 Day(s) 150~200-60[Rc(R)] Rc0.73/8[Rc(R)] Rc3/8100With BracketWith fitting for purge air dischargeNone

SGD 3,921.05

1 Piece(s) 46 Day(s) 150~200-60[Rc(R)] Rc0.73/8[Rc(R)] Rc3/8100With BracketNoneRight > Left

SGD 3,881.38

1 Piece(s) 46 Day(s) 150~200-60[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100NoneNoneNone

Tech Support