(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series (Part Numbers)

Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series

[Features]
· A single controller can monitor the flow rate of 4 units.
· Dust generation of 3 particles/cc or less (average particle number).
& nbspKarman vortex type that eliminates moving parts and generates little dust.
· Tapered side seal minimizes dead volume to reduce accumulation of liquid pool.
· Suppresses vibration at the tube base, preventing malfunctions (output errors) caused by vibration.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

PF2D201-B

Part Number
PF2D201-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Fluid Characteristics Pressure Type Pressure Resistant
(MPa)
Flow Rate Type Operating Temperature Range
(°C)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Lamp Protection Structure Unit Specifications Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Piping Specification Rating Flow Range
(L/min)
Accessory Option Applicable Tube Size Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote --[Separate Type, Connector Connection] Remote type monitor unitPNP Open Collector-------44-[24] 24±10%--NoDigitalPresence-With unit conversion functionNoneNoneNoneNoneNoneFront protective cover + panel mountNoneNoneNone

Loading...

  1. 1

Basic Information

Type Flow Switch Operating Humidity Range(%) 35::85 Power Supply Type DC
Acquired Standards CE

Please check the type/dimensions/specifications of the part PF2D201-B in the Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series series.

Similar Part Numbers

Part Number
PF2D200-A4C
PF2D200-B
PF2D200-B4C
PF2D201-B4C
PF2D201-M
PF2D201-MA4C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Fluid Characteristics Pressure Type Pressure Resistant
(MPa)
Flow Rate Type Operating Temperature Range
(°C)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Lamp Protection Structure Unit Specifications Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Piping Specification Rating Flow Range
(L/min)
Accessory Option Applicable Tube Size Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote --[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector-------44-[24] 24±10%--NoDigitalPresence-With unit conversion functionNoneNoneNoneNoneConnector which is used for connecting sensor (4 pieces)Panel mountNoneNoneNone

SGD 478.33

1 Piece(s) 46 Day(s) --[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector-------44-[24] 24±10%--NoDigitalPresence-With unit conversion functionNoneNoneNoneNoneNoneFront protective cover + panel mountNoneNoneNone

-

1 Piece(s) Quote --[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector-------44-[24] 24±10%--NoDigitalPresence-With unit conversion functionNoneNoneNoneNoneConnector which is used for connecting sensor (4 pieces)Front protective cover + panel mountNoneNoneNone

-

1 Piece(s) Quote --[Separate Type, Connector Connection] Remote type monitor unitPNP Open Collector-------44-[24] 24±10%--NoDigitalPresence-With unit conversion functionNoneNoneNoneNoneConnector which is used for connecting sensor (4 pieces)Front protective cover + panel mountNoneNoneNone

-

1 Piece(s) Quote --[Separate Type, Connector Connection] Remote type monitor unitPNP Open Collector-------44-[24] 24±10%--NoDigitalPresence-SI unit fixedL/minLNoneNoneNoneNoneNoneNoneNone

-

1 Piece(s) Quote --[Separate Type, Connector Connection] Remote type monitor unitPNP Open Collector-------44-[24] 24±10%--NoDigitalPresence-SI unit fixedL/minLNoneNoneConnector which is used for connecting sensor (4 pieces)Panel mountNoneNoneNone

Tech Support