(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auto Hand Changing System (AHC), MA2 Series (Part Numbers)

Auto Hand Changing System (AHC), MA2 Series

Automatic replacement of robot hand tools and FMS of assembly line.
[Features]
·No adjustment or teaching required when changing tools
·Accelerates the start-up of the assembly line

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MA210-S1-Y59A

AHC System MA2 Series Features

AHC System MA2 Series external appearance

AHC System MA2 Series external appearance

Specifications

SeriesMA210
PositioningBall coupling
Max. transportable weight3 kg
HandlingSingle acting / air supply at separation
Handling air pressure0.4 to 0.7 MPa
Proof pressure1.05 MPa
Ambient and operating air temperature0 to 60°C
Positioning repeatability±0.01 mm
Combined axial force W*150N
Moment resistance M*2 N·m
Torque resistance T*2 N·m
InterfaceAirMaximum operating pressure0.7 MPa
Operating vacuum pressure-100 kPa or more (10 Torr or more)
Cv factor0.056
Number of circuits4
ElectricityContact point capacity2 A / interface
Number of contact points8
  • *Values given in the table for combined axial force, moment resistance and torque resistance are the values for when the AHC unit and the tool adapter begin to separate.
    For safety reasons, make sure that the axial force, moment, and torque from the load are 1/2 or less than the values above during use.

Optional Part Nos.

Robot adapter

Part no.Applicable shaft diameterNote
MA210-CS1ø8 (applicable shaft diameter 8 mm)Hexagon socket head bolt
M3 × 8 (4)
M3 × 10 (4)
MA210-CR1ø10 (applicable shaft diameter 10 mm)
MA210-CR2ø11 (applicable shaft diameter 11 mm)
MA210-CR3ø14 (applicable shaft diameter 14 mm)
MA210-CR4ø15 (applicable shaft diameter 15 mm)
MA210-CR5ø20 (applicable shaft diameter 20 mm)

Structural drawing / Parts list

Single Acting Type

Single acting type, disconnected and connected structure drawing / component parts

Single acting type, disconnected and connected structure drawing / component parts

Parts List

NumberPart nameMaterialNote
1Unit bodyAluminum AlloyHard Anodize
2Head capAluminum AlloyHard Anodize
3Ball baseAluminum AlloyHard Anodize
4Ball coverCarbon steelElectroless nickel plating
5Contact probe ass’y--
6PistonStainless steel-
7Clamp springSteel wireZinc chromate
8Check valve ass’y--
9LeverCarbon steelSpecial black thin-membrane anti-corrosive treated
10Pilot pinCarbon steelSpecial black thin-membrane anti-corrosive treated
11Parallel pinStainless steel-
12Steel ballStainless steel-
13Robot adapterAluminum AlloyHard Anodize
14Tool adapterAluminum AlloyHard Anodize
15HookCarbon steelSpecial black thin-membrane anti-corrosive treated
16Contact block ass’y-Contact point gold plated
17Passage sealSynthetic rubber-
 

Outline dimensional drawing

AHC Unit + Tool Adapter

  • AHC unit / MA210-YNM3 (without robot adapter)
  • AHC unit / MA210-YNM3-□ (with robot adapter)
  • Tool adapter / MA210-AM3

 

(Unit: mm)

 

AHC unit / MA210-YNM3 (without robot adapter) AHC unit / MA210-YNM3-□ (with robot adapter) tool adapter / MA210-AM3 external dimensional drawing

AHC unit / MA210-YNM3 (without robot adapter) AHC unit / MA210-YNM3-□ (with robot adapter) tool adapter / MA210-AM3 external dimensional drawing

 

(Unit: mm)

 

ModelApplicable shaft diameter
ød
øDWeight
g
AHC
Unit
MA210-YNM3--260
MA210-YNM3-S1825300
MA210-YNM3-R11030
MA210-YNM3-R211
MA210-YNM3-R314
MA210-YNM3-R415
MA210-YNM3-R52035
Tool adapterMA210-AM3--100

Robot adapter

  • MA210-C□□

 

(Unit: mm)

 

MA210-CS1 external dimensional drawing

MA210-CS1 external dimensional drawing

 

(Unit: mm)

 

MA210-CR1, 2, 3, 4 external dimensional drawing

MA210-CR1, 2, 3, 4 external dimensional drawing

 

(Unit: mm)

 

MA210-CR5 external dimensional drawing

MA210-CR5 external dimensional drawing

 

(Unit: mm)

 

Part numberApplicable shaft diameterWeight g
MA210-CS1ø8 (applicable shaft diameter 8 mm)40
MA210-CR1ø10 (applicable shaft diameter 10 mm)
MA210-CR2ø11 (applicable shaft diameter 11 mm)
MA210-CR3ø14 (applicable shaft diameter 14 mm)
MA210-CR4ø15 (applicable shaft diameter 15 mm)
MA210-CR5ø20 (applicable shaft diameter 20 mm)

Tool Stand

 

(Unit: mm)

 

MA210-S1-□ external dimensional drawing

MA210-S1-□ external dimensional drawing

  • *Refer to the manufacturer's catalog for other models' specifications, etc.
Part Number
MA210-S1-Y59A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Gripping Methods Number of Fingers Main Body Shape Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Applicable shaft diameter
(ø)
Electrical specifications

-

1 Piece(s) Quote [Related Components] Tool stand----------NoneNoneD-Y59A (3-wire type)None0.5 mNoneNone

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MA210-S1-Y59A in the Auto Hand Changing System (AHC), MA2 Series series.

Similar Part Numbers

Part Number
MA210-CR3
MA210-CR4
MA210-CR5
MA210-S1-Y59AL
MA210-S1-Y59B
MA210-S1-Y59BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Gripping Methods Number of Fingers Main Body Shape Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Applicable shaft diameter
(ø)
Electrical specifications

SGD 121.33

1 Piece(s) 46 Day(s) [Related Components] Robot adapter----------NoneNoneWithout auto switchNoneNone14None

SGD 121.33

1 Piece(s) 46 Day(s) [Related Components] Robot adapter----------NoneNoneWithout auto switchNoneNone15None

-

1 Piece(s) Quote [Related Components] Robot adapter----------NoneNoneWithout auto switchNoneNone20None

SGD 328.18

1 Piece(s) 46 Day(s) [Related Components] Tool stand----------NoneNoneD-Y59A (3-wire type)None3 mNoneNone

SGD 320.48

1 Piece(s) 46 Day(s) [Related Components] Tool stand----------NoneNoneD-Y59B (2-wire)None0.5 mNoneNone

-

1 Piece(s) Quote [Related Components] Tool stand----------NoneNoneD-Y59B (2-wire)None3 mNoneNone

Tech Support