(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JCQ Series Compact Cylinder, Double Acting, Single Rod (Part Numbers)

JCQ Series Compact Cylinder, Double Acting, Single Rod

[Features]
· Compact (compared to CDQS Series; overall length reduced by 6.5 mm, width by 6 mm, height by 4 mm).
· Maximum weight 45% lighter (from 150 g to 82 g compared to CDQS Series ø25, 10‑mm stroke).

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

JCDQ12-15-M9NL

Refer to the Table Below for Details About Lead Wire / Connector Specifications.


 
Part Number
JCDQ12-15-M9NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Mounting bolt Connector type

-

1 Piece(s) Quote 12150.07~0.7M ScrewM9N32 pcs.Through-hole (standard)Without mounting boltNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) 5::60
End Locking No Valves No

Please check the type/dimensions/specifications of the part JCDQ12-15-M9NL in the JCQ Series Compact Cylinder, Double Acting, Single Rod series.

Similar Part Numbers

Part Number
JCDQ100-10-M9BVL
JCDQ100-15
JCDQ100-15-L
JCDQ12-15-M9NV
JCDQ12-15-M9NW
JCDQ12-15-M9NWVL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Mounting bolt Connector type

-

1 Piece(s) Quote 100100.05~0.7RcM9BV32 pcs.Through-hole (standard)Without mounting boltNone

-

1 Piece(s) Quote 100150.05~0.7RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)Without mounting boltNone

-

1 Piece(s) Quote 100150.05~0.7RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)Shipped with mounting boltNone

-

1 Piece(s) Quote 12150.07~0.7M ScrewM9NV0.52 pcs.Through-hole (standard)Without mounting boltNone

-

1 Piece(s) Quote 12150.07~0.7M ScrewM9NW0.52 pcs.Through-hole (standard)Without mounting boltNone

-

1 Piece(s) Quote 12150.07~0.7M ScrewM9NWV32 pcs.Through-hole (standard)Without mounting boltNone

Tech Support