(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Pressure switch / contact reed switch type.
[Features]
· 16% weight reduced, 11% smaller (compared to IS1000)
· Compatible with 100 V AC/DC
・ Set pressure range: 0.1 to 0.4 MPa
· Service lifespan: 5 million cycles
· It can be connected to modular type / F.R.L. combination
Part Number
Configured Part Number is shown.
External dimensions of IS10 series
Pressure switch usage example
Model | IS10-01 |
---|---|
Fluid | Air and inert gas |
Proof Pressure | 1.0 MPa |
Maximum operating pressure | 0.7 MPa |
Set pressure range | 0.1 to 0.4 MPa Option: 0.1 to 0.6 MPa |
Ambient and fluid temperature | -5~+60℃ (No freezing) |
Contact | 1a |
Scale error | ±0.05 MPa or less |
Hysteresis | Fixed 0.08 MPa or less |
Repeat accuracy | ±0.05 MPa or less |
Wiring specifications | Grommet type / lead wire length 0.5 m Option: 3 m, 5 m |
Protective Enclosure | IP40 equivalent |
Connection port size | 1/8 |
Weight | 62 g |
Max. Contact Capacity | AC2VA, DC2W | ||
---|---|---|---|
Operating voltage AC, DC | 24 V or less | 48 V | 48V |
Maximum operating current and range | 50 mA | 40 mA | 20 mA |
Electrical circuit of IS10 Series (Up to 100 V AC/DC)
JIS symbol of IS10 Series
IS10 Series pressure setting range graph
(Units: mm)
IS10 Series dimensions / structural drawing
Number | Part Name | Material |
---|---|---|
1 | Body | ZDC |
2 | Switch assembly | - |
3 | Shield plate | Steel strip |
4 | Cover | Steel strip |
5 | Adjustment screw | Brass |
6 | Hex Nut | Brass |
7 | Moving screw | PBT |
8 | Spring | SUS |
9 | Magnet | - |
10 | Piston | POM |
11 | Piston packing | NBR |
12 | Scale plate | PC |
(Units: mm)
External appearance of IS10M (pressure switch with spacer)
Dimensional drawing of IS10M (pressure switch with spacer)
Model | A | B | C | D | Compatible models |
---|---|---|---|---|---|
IS10M-20-A | 11 | 74 | 64 | 28 | AC20□-A |
IS10M-30-A | 13 | 85 | 71 | 30 | AC25□-A, AC30□-A |
IS10M-40-A | 15 | 93 | 75 | 36 | AC40□-A |
IS10M-50-A | 17 | 97 | 77 | 44 | AC40□-06-A |
IS10M-60-A | 22 | 91 | 67 | 53 | AC50□-B, AC55□-B, AC60□-B |
*) A separate spacer is required for modular connection.
(Units: mm)
External appearance of IS10E (pressure switch with piping adapter)
Dimensional drawing of IS10E (pressure switch with piping adapter)
Model *1) | Connection port size | A | B | C | D | E | Compatible models |
---|---|---|---|---|---|---|---|
IS10E-20□01-A | 1/8 | 30 | 66 | 55 | 28 | 16 | AC20□-A |
IS10E-20□02-A | 1/4 | ||||||
IS10E-20□03-A | 3/8 | ||||||
IS10E-30□02-A | 1/4 | 32 | 73 | 59 | 30 | 13 | AC25□-A, AC30□-A |
IS10E-30□03-A | 3/8 | ||||||
IS10E-30□04-A | 1/2 | ||||||
IS10E-40□02-A | 1/4 | 32 | 79 | 61 | 37 | 13 | *2)AC40□-A |
IS10E-40□03-A | 3/8 | ||||||
IS10E-40□04-A | 1/2 | ||||||
IS10E-40□06-A | 3/4 |
*1) □ in the model number indicates the type of connection thread. It is necessary to enter no symbol for Rc, "N" for NPT or "F" for G.
*2) It cannot be mounted on AC40□-06-A.
* A separate spacer is required for modular connection.
* When installing a pressure switch on the AC40□-06-A, it is possible by screwing the IS10-01S into the piping adapter E500-□06-A-X501 (with Rc 1/8 thread on the top surface). Please contact the manufacturer support center for the assembled products.
*See the SMC catalog for information other than that detailed above.
Part Number |
---|
3C-IS10E-30F02-6L |
IS10E-30F02-6L-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Mounting Holes | Display | Lamp | Lead Wire | Hysteresis (MPa) | Pressure Setting Range | Liquid contact parts seal material | Approval standard | Scale plate pressure unit | Body size | Mounting position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Female Thread | [G] G | [1/4] 1/4 | Inert | Presence | No | Presence | 3 m | Fixed 0.08 or less | 0.1 to 0.6 MPa | Without sealing material | CCC (New China Compulsory Certification System) certification | MPa | 30 | Right | ||
SGD 112.70 | 1 Piece(s) | 46 Day(s) | Female Thread | [G] G | [1/4] 1/4 | Inert | Presence | No | Presence | 3 m | Fixed 0.08 or less | 0.1 to 0.6 MPa | Without sealing material | - | MPa | 30 | Right |
Loading...
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Separated sensor |
---|---|---|---|---|---|
Output Method | Switch | Pressure Resistant(MPa) | 1 | Operating Temperature Range(°C) | -5::60 |
Number of Input Points | 1 | Number of Output Points | 1 | Pipe Connection Direction | Down |
How can we improve?
How can we improve?