(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Short-Type Pad ZP2 Series (EU Flat Type) (Part Numbers)

Short-Type Pad ZP2 Series (EU Flat Type)
  • Volume Discount

Short-type pad for improved space-saving performance in the height direction.
[Features]
· Pad shape: flat type (EU).
· Pad diameter: 2 mm, 4 mm, 6 mm, 8 mm, 15 mm.
· Pad diameter: 2 mm, 4 mm, 6 mm are blast specifications.
*Blast specifications: Allows workpieces to be removed more easily.
· Material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber.

(i)Caution

  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZP2-T08EUF-H5

Short-Type Pad (Flat Type) ZP2 Series Specifications

Short-type pad (single unit) external appearance

Short-type pad (single unit) external appearance

Short-type pad (with adapter) external appearance

Short-type pad (with adapter) external appearance

Pad single unit drawing

 

(Unit: mm)

 

ZP2-B02EU□ dimensional drawing

ZP2-B02EU□ dimensional drawing

ZP2-B04EU□ dimensional drawing

ZP2-B04EU□ dimensional drawing

ZP2-B06EU□ dimensional drawing

ZP2-B06EU□ dimensional drawing

ZP2-08EU□ dimensional drawing

ZP2-08EU□ dimensional drawing

Type with adapter drawing

 

(Unit: mm)

 

ZP2-TB02EU□-A5 dimensional drawing

ZP2-TB02EU□-A5 dimensional drawing

ZP2-TB04EU□-A5 dimensional drawing

ZP2-TB04EU□-A5 dimensional drawing

ZP2-TB06EU□-A5 dimensional drawing

ZP2-TB06EU□-A5 dimensional drawing

ZP2-T08EU□-A5 dimensional drawing

ZP2-T08EU□-A5 dimensional drawing

Notes

  • *The product images may be representative images only.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP2-T08EUF-H5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type Vacuum outlet direction Detachability Adapter shape

-

1 Piece(s) Quote Standard / Holder SetThreadedFluororubberStandard / Heat Resistant / Chemical Resistant8M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsWith hex socket head

Loading...

  1. 1

Basic Information

Pad Shape Flat Type Mounting Method Recessed Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-T08EUF-H5 in the Short-Type Pad ZP2 Series (EU Flat Type) series.

Similar Part Numbers

Part Number
ZP2-08EUN
ZP2-08EUS
ZP2-08EUU
ZP2-T08EUGN-A5
ZP2-T08EUGN-H5
ZP2-T08EUGS-A5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type Vacuum outlet direction Detachability Adapter shape

SGD 7.58

1 Piece(s)Available 46 Day(s) Standard / Pad Only-[Nitrile Rubber] NBRStandard / Oil Resistant8--Pad unit-Standard specifications-

SGD 8.52

1 Piece(s)Available 46 Day(s) Standard / Pad Only-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant8--Pad unit-Standard specifications-

SGD 10.03

1 Piece(s)Available 46 Day(s) Standard / Pad Only-Urethane RubberStandard8--Pad unit-Standard specifications-

SGD 18.55

1 Piece(s)Available 46 Day(s) Standard / Holder SetThreaded[Nitrile Rubber] Conductive NBRStandard / Oil Resistant / Static Diffusion8M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsOuter diameter hex socket

-

1 Piece(s) Quote Standard / Holder SetThreaded[Nitrile Rubber] Conductive NBRStandard / Oil Resistant / Static Diffusion8M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsWith hex socket head

SGD 20.90

1 Piece(s)Available 31 Day(s) Standard / Holder SetThreaded[Silicon Rubber] Conductive Silicone RubberStandard / Cold Resistant / Static Diffusion / Heat Resistant8M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsOuter diameter hex socket

Tech Support