(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Ball Valve 10 Series

Stainless Steel Ball Valve 10 Series

[Features]
· A stainless steel shut-off valve for chemical and mixed gas piping.
· SUS316 equivalent (*) material is used for the metal sections which come into contact with the liquids.
 *SUS316 or CF8M
· Structured so that the handle-fixing stem will not become detached from the main body.
· Can be mounted in any direction.
· All components used are oil-free specifications.
· Reduced bore type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSBVF10-02
NSBVF10-03
NSBVF10-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

SGD 24.45

1 Piece(s) 14 Day(s) or more 1/4B1/4B

SGD 27.00

1 Piece(s) 4 Day(s) or more 3/8B3/8B

SGD 32.59

1 Piece(s) Same day 1/2B1/2B

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Gas / Chemical
Ball Valve Type Reduced Bore Type Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R)
Handle Shape Lever Body Lining Not Provided Operating Temperature Range(°C) -29::232
Operation Method Manual Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)