(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

L Shape Wrench【1-200 Pieces Per Package】

L Shape Wrench
  • Economy

[Product Specifications]
· Width across flats × length: 1.5 × 46.5 mm to 36 × 39.1 mm

Part Number

Configured Part Number is shown.


Part Number
LN-ST-M2-52
LN-ST-M2.5-58.5
LN-ST-M3-66
LN-ST-M4-74
LN-ST-M5-85
LN-ST-M6-96
LN-ST-M8-108
LN-ST-M10-122
LN-ST-M12-137
LN-ST-M14-154
LN-ST-M17-177
LN-ST-M19-199
LN-ST-M22-222
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSTool Size (Nominal/Inch)

SGD 49.42

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102

SGD 64.85

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.5

SGD 0.43

1 Piece(s) 4 Day(s) or more 103

SGD 60.62

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104

SGD 91.25

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105

SGD 139.17

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 106

SGD 131.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108

SGD 3.80

1 Piece(s) 4 Day(s) or more 1010

SGD 87.91

15 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1012

SGD 6.55

1 Piece(s) 13 Day(s) or more 1014

SGD 12.48

1 Piece(s) 13 Day(s) or more 1017

SGD 16.75

1 Piece(s) 13 Day(s) or more 1019

SGD 28.02

1 Piece(s) 13 Day(s) or more 1022

Loading...

  1. 1

Tech Support