(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad Vertical Vacuum Entry Type With Buffer, ZPT Series (Part Numbers)

Vacuum Pad Vertical Vacuum Entry Type With Buffer, ZPT Series

A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.

(i)Caution

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZPT02UNJ10-B3-A8

Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series Specifications

Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series external appearance

Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series external appearance

Standard Specifications

Vacuum Entry DirectionVertical
Vacuum Entry PortConnection MethodFemale ThreadBarbed fittingOne-touch fitting
Thread Diameterø2 to 8 mm
Elliptic (2 × 4, 3.5 × 7, 4 × 10)
Thin type series (thread diameter: ø10 to 16 mm)
M3 × 0.5
M5 × 0.8
ø4 mm (thread diameter) nylon tube
ø4 mm (thread diameter) urethane tube
ø4 mm (thread diameter) tube
ø6 mm (thread diameter) tube
ø10 to 32 mm (thread diameter)M5 × 0.8ø6 mm (thread diameter) nylon tube
ø6 mm (thread diameter) urethane tube
ø4 mm (thread diameter) tube
ø6 mm (thread diameter) tube
ø40 to 50 mm (thread diameter)M5 × 0.8
1/8 (Rc, NPT, NPTF)
ø6 mm (thread diameter) nylon tube
ø6 mm (thread diameter) urethane tube
ø6 mm (thread diameter) tube
ø8 mm (thread diameter) tube
Mounting ConnectionThread Diameterø2 to 8 mmM8 × 1 male thread
ø10 to 32 mm (thread diameter)M10 × 1 male thread
ø40 to 50 mm (thread diameter)M14 × 1 male thread

Buffer Specifications

Pad Diameter*ø2 to 8 mmø10 to 32 mmø40 mm, ø50 mm
Stroke (mm)6, 10, 15, 2510, 20, 30, 40, 5010, 20, 30, 50
Spring Reaction Force (N)At 0 stroke0.81.02.0
At full stroke1.23.05.0
Non-Rotating SpecificationsRotating (J), Non-rotating (K)

*Refer to ø2 to 8 mm for the thin type, thin type with ribbing and elliptic type.

Pad Types

Pad ShapeFlat TypeFlat Type with RibbingDeep TypeBellows Type
Pad Diameter (mm)2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 5010, 13, 16, 20, 25, 32, 40, 5010, 16, 25, 406, 8, 10, 13, 16, 20, 25, 32, 40, 50
Material (Color)NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark)
Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks)
HardnessNBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S)
Conductive NBR (A50/S), conductive silicone rubber (A50/S)

Drawing

 

(Unit: mm)

 

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing

Dimensions Table

ModelABCDY
Flat TypeFlat Type with Ribbing
ZPT10U□□□□□-B5-A10
ZPT10C□□□□□-B5-A10
1012122131.7
ZPT13U□□□□□-B5-A10
ZPT13C□□□□□-B5-A10
13151.8
ZPT16U□□□□□-B5-A10
ZPT16C□□□□□-B5-A10
161812.521.53.51.2

By Stroke

Modelø10 mm, ø13 mmø16 mmG
EFEF
ZPT□□U□□□10-B5-A10
ZPT□□C□□□10-B5-A10
32.568.5336923
ZPT□□U□□□20-B5-A10
ZPT□□C□□□20-B5-A10
42.5106.54310751
ZPT□□U□□□30-B5-A10
ZPT□□C□□□30-B5-A10
52.5116.553117
ZPT□□U□□□40-B5-A10
ZPT□□C□□□40-B5-A10
62.5152.56315377
ZPT□□U□□□50-B5-A10
ZPT□□C□□□50-B5-A10
72.5162.573163

Deep type: ø10 mm, ø16 mm

Deep type: ø10 mm, ø16 mm dimensional drawing

Deep type: ø10 mm, ø16 mm dimensional drawing

Dimensions Table

ModelABCDY
ZPT10D□□□□□-B5-A10101215246
ZPT16D□□□□□-B5-A10161816257

By Stroke

Modelø10 mmø16 mmG
EFEF
ZPT□□D□□□10-B5-A1035.571.536.572.523
ZPT□□D□□□20-B5-A1045.5109.546.5110.551
ZPT□□D□□□30-B5-A1055.5119.556.5120.5
ZPT□□D□□□40-B5-A1065.5155.566.5156.577
ZPT□□D□□□50-B5-A1075.5165.576.5166.5

Pad Shape

Flat type (U) external appearance

Flat type (U) external appearance

Flat type with ribbing (C) external appearance

Flat type with ribbing (C) external appearance

Deep type (D) external appearance

Deep type (D) external appearance

Bellows type (B) external appearance

Bellows type (B) external appearance

Thin type (UT) / Thin type with ribbing (CT) external appearance

Thin type (UT) / Thin type with ribbing (CT) external appearance

Pad Size2 × 43.5 × 74 × 10ø2
(Pad Diameter: 2 mm)
ø4
(Pad Diameter: 4 mm)
ø6
(Pad Diameter: 6 mm)
ø8
(Pad Diameter: 8 mm)
ø10
(Pad Diameter: 10 mm)
Flat Type
Flat Type with Ribbing-------
Deep Type-------
Bellows Type-----
Thin Type-------
Thin Type with Ribbing-------
Pad Sizeø13
(Pad Diameter: 13 mm)
ø16
(Pad Diameter: 16 mm)
ø20
(Pad Diameter: 20 mm)
ø25
(Pad Diameter: 25 mm)
ø32
(Pad Diameter: 32 mm)
ø40
(Pad Diameter: 40 mm)
ø50
(Pad Diameter: 50 mm)
Flat Type
Flat Type with Ribbing
Deep Type----
Bellows Type
Thin Type-----
Thin Type with Ribbing-----

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • *The product images may be representative images only.
Part Number
ZPT02UNJ10-B3-A8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw

-

1 Piece(s) Quote Standard[Others] Flat TypeFemale Thread[Nitrile Rubber] NBRStandard2M3 × 0.5Without whirl-stop10M8 × 1 (male thread)

Loading...

  1. 1

Basic Information

Mounting Method Recessed Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZPT02UNJ10-B3-A8 in the Vacuum Pad Vertical Vacuum Entry Type With Buffer, ZPT Series series.

Similar Part Numbers

Part Number
ZPT02UFJ10-B5-A8
ZPT02UFJ10-U4-A8
ZPT02UFJ15-B3-A8
ZPT02UNJ10-B5-A8
ZPT02UNJ10-N4-A8
ZPT02UNJ10-U4-A8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw

SGD 95.55

1 Piece(s) 46 Day(s) Standard[Others] Flat TypeFemale ThreadFluororubberStandard2M5 × 0.8Without whirl-stop10M8 × 1 (male thread)

-

1 Piece(s) Quote Standard[Others] Flat TypeBarbed CouplersFluororubberStandard2ø4 urethane tubeWithout whirl-stop10M8 × 1 (male thread)

-

1 Piece(s) Quote Standard[Others] Flat TypeFemale ThreadFluororubberStandard2M3 × 0.5Without whirl-stop15M8 × 1 (male thread)

SGD 91.23

1 Piece(s) 46 Day(s) Standard[Others] Flat TypeFemale Thread[Nitrile Rubber] NBRStandard2M5 × 0.8Without whirl-stop10M8 × 1 (male thread)

-

1 Piece(s) Quote Standard[Others] Flat TypeBarbed Couplers[Nitrile Rubber] NBRStandard2ø4 nylon tubeWithout whirl-stop10M8 × 1 (male thread)

SGD 91.23

1 Piece(s) 46 Day(s) Standard[Others] Flat TypeBarbed Couplers[Nitrile Rubber] NBRStandard2ø4 urethane tubeWithout whirl-stop10M8 × 1 (male thread)

Tech Support