(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series (Part Numbers)

Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series

Thin 9.8 mm digital pressure switch ZSE10 (F)/ISE10 Series.
[Features]
・ Up to 10 units can be copied simultaneously
・ The setting value of the master side (copy source) sensor can be copied to the slave side sensor
・ It improves visibility from multiple directions
・ Adsorption / breakdown pressure can be checked at a glance with the indicator lamp display
[Applications]
・ It is used for direct mounting / panel mounting / DIN rail mounting

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ISE10-M5-B-M

Details of Thin Type Digital Pressure Switch ZSE10(F)/ISE10 Series

Product image of thin type Digital Pressure Switch ZSE10(F)/ISE10 Series

Product image of thin type Digital Pressure Switch ZSE10(F)/ISE10 Series

Specifications of Thin Type Digital Pressure Switch ZSE10(F)/ISE10 Series

Part Number Notation

Part number examples

Part number examples

ModelZSE10 (Vacuum Pressure)ZSE10F (Compound Pressure)ISE10 (Positive Pressure)
Rated Pressure Range0.0 to -101.0 kPa-100.0 to 100.0 kPa-0.100 to 1.000 MPa
Display / Set Pressure Range10.0 to -105.0 kPa-105.0 to 105.0 kPa-0.105 to 1.050 MPa
Pressure-resistant500 kPa500 kPa1.5 MPa
Display / Minimum Set Unit0.1 kPa0.1 kPa0.001 MPa
Applicable FluidAir, non-corrosive gas, non-flammable gas
Power Supply Voltage12 to 24 V DC ±10%, ripple (p-p) 10% or less (with reverse connection protection circuit)
Current Consumption40 mA or less
Switch Output-NPN or PNP open collector output, 2 outputs
Maximum Load Current80 mA
Maximum Applied Voltage28 V (with NPN output)
Residual Voltage2 V or less (with load current of 80 mA)
Response Time2.5 ms or less (with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms selectable)
Short-circuit ProtectionEquipment
Repeatability±0.2%F.S. ±1 digit
HysteresisHysteresis ModeVariable from 0*)
Window Comparator Mode
Analog OutputVoltage OutputOutput Voltage (Rated Pressure Range)1 to 5 V ±2.5% F.S.0.6 to 5 V ±2.5% F.S.
Linearity±1%F.S.
Output ImpedanceApprox. 1 kΩ
Display Method3 1/2-digit, 7-segment LED, 1 color display (red)
Display Accuracy±2%F.S. ±1 digit (at ambient temperature of 25 ±3°C)
Operation Indicator LightLights when ON, OUT1: green, OUT2: red
Environmental ResistanceProtective StructureIP40
Operating Temperature RangeOperating: -5 to 50°C, Stored: -10 to 60°C (no condensation or freezing)
Operating Humidity RangeOperating/stored: 35 to 85% RH (no condensation)
Withstand voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via ohmmeter) between terminals and housing
Temperature Characteristics±2%F.S. (at 25°C of operating temperature range from -5 to 50°C)
Lead Wire With ConnectorOil-resistant vinyl flexible cable
, 5-core conductor cross-sectional area: 0.15 mm2 (AWG26), Insulator outer diameter: 1.0 mm
StandardCE UL/CSA (E216656)

*) If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.

Piping Specifications

ModelM5M5R01N01
Pipe Connection Port DiameterM5 × 0.8
(side piping)
M5 × 0.8
(rear piping)
R1/8
(side piping)
NPT1/8
(side piping)
Wetted Parts MaterialSensor Pressure Receiving areaSensor pressure receiving area: Silicone
Piping PortC3604 (electroless nickel plating)
O-ring: HNBR
WeightIncluding Lead Wire With Connector (5 cores, 2 m)55 g63 g
Excluding Lead Wire With Connector15 g23 g

Analog Output

Voltage Output

Voltage Output

RangeRated Pressure RangeABC
For vacuum pressure0.0 to -101.0 kPa-0-101 kPa
For compound pressure-100.0 to 100.0 kPa--100 kPa100 kPa
For positive pressure-0.100 to 1.000 MPa-0.1 MPa01 MPa

Internal Circuit and Wiring Example

-A

-A

-B

-B

-C

-C

-E

-E

Example Dimensions of Thin Type Digital Pressure Switch ZSE10(F)/ISE10 Series

ZSE10 (F)/ISE10-M5-□-□□□□

 

(Unit: mm)

 

ZSE10(F)/ISE10-M5-□-□□□□ dimensional drawing

ZSE10(F)/ISE10-M5-□-□□□□ dimensional drawing

ZSE10 (F)/ISE10-M5R-□-□□□□

 

(Unit: mm)

 

ZSE10(F)/ISE10-M5R-□-□□□□ dimensional drawing

ZSE10(F)/ISE10-M5R-□-□□□□ dimensional drawing

Part Number
ISE10-M5-B-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Lead Wire Piping Specification Details Type Option Calibration Certificate Output Specification

SGD 127.40

1 Piece(s) 46 Day(s) Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NoneNonePNP open collector 2 outputs

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ISE10-M5-B-M in the Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series series.

Similar Part Numbers

Part Number
ISE10-01-C-MGK
ISE10-M5-A
ISE10-M5-A-G
ISE10-M5-B-MDK
ISE10-M5-B-MG
ISE10-M5-B-MGR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Lead Wire Piping Specification Details Type Option Calibration Certificate Output Specification

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~8512DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NonewithNPN open collector 1 output + analog voltage

SGD 127.40

1 Piece(s) 46 Day(s) Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NoneNoneNPN open collector 2 outputs

SGD 147.23

1 Piece(s) 46 Day(s) Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapePNP Open Collector-Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~8512-DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-Panel-mount adapter + front protective coverwithPNP open collector 2 outputs

SGD 147.23

1 Piece(s) 46 Day(s) Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 2 outputs

SGD 149.92

1 Piece(s) 46 Day(s) Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterNonePNP open collector 2 outputs

Tech Support