(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· High noise reduction silencer that achieves 85 dB (A) or lower when tested in our factory.
· Fluid: compressed air.
· Maximum operating pressure: 1.0 MPa (*Shows the primary-side pressure of the solenoid valve).
· Noise reduction effect: 40 dB (A) (*May change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted).
· Ambient temperature and operating fluid temperature: 5 to 60°C.
*Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.
Part Number
Configured Part Number is shown.
ANA1-C10
Silencer: 40‑dB (A) High Noise Reduction Type, ANA1 Series external appearance / JIS symbol
Symbol | Connection port diameter | Connection method |
---|---|---|
01 | 1/8 | *Screw-in |
02 | 1/4 | |
03 | 3/8 | |
04 | 1/2 | |
06 | 3/4 | |
10 | 1 | |
12 | 1 1/4 | |
14 | 1 1/2 | |
20 | 2 | |
C08 | ø8 (diameter 8 mm) (applicable one-touch pipe joint size) | One-touch |
C10 | ø10 (diameter 10 mm) (applicable one-touch pipe joint size) | |
C12 | ø12 (diameter 12 mm) (applicable one-touch pipe joint size) |
*Only R is available for the thread type.
ANA1-01 to 06 dimensional and structural drawings
ANA1-10 to 20 dimensional and structural drawings
ANA1-C08-C12 dimensional and structural drawings
Performance/dimensions (screw connection)
Model | Connection port diameter R | Effective cross-sectional area mm2 | Sonic conductance C [dm3/(s·bar)] | Recommended flow rate m3/min (ANR) | Weight g | Dimensions mm | ||
---|---|---|---|---|---|---|---|---|
A | B | C | ||||||
ANA1-01 | 1/8 | 10 | 2 | 0.8 or less | 4 | 37 | 16 | - |
ANA1-02 | 1/4 | 15 | 3 | 1.2 or less | 14 | 64 | 22 | 18 |
ANA1-03 | 3/8 | 35 | 7 | 2.7 or less | 22 | 84 | 25 | 21 |
ANA1-04 | 1/2 | 60 | 12 | 4.5 or less | 36 | 98 | 30 | 24 |
ANA1-06 | 3/4 | 90 | 18 | 7.0 or less | 110 | 111 | 46 | 36 |
ANA1-10 | 1 | 160 | 32 | 12.0 or less | 180 | 132 | 50 | 41 |
ANA1-12 | 1 1/4 | 280 | 56 | 20.0 or less | 544 | 200 | 74 | 60 |
ANA1-14 | 1 1/2 | 450 | 90 | 32.0 or less | 612 | 230 | 74 | 60 |
ANA1-20 | 2 | 610 | 122 | 45.0 or less | 873 | 271 | 86 | 70 |
Performance/dimensions (one-touch joint connection)
Model | Compatible one-touch pipe joint sizes | Effective cross-sectional area mm2 | Recommended flow rate m3/min (ANR) | Weight g | Dimensions mm | |
---|---|---|---|---|---|---|
A | B | |||||
ANA1-C08 | ø8 (diameter 8 mm) | 11 | 0.8 or less | 5 | 58 | 16 |
ANA1-C10 | ø10 (diameter 10 mm) | 15 | 1.2 or less | 13 | 76 | 22 |
ANA1-C12 | ø12 (diameter 12 mm) | 33 | 2.5 or less | 19 | 95 | 25 |
Note: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.
Part Number |
---|
ANA1-C10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Cover | Element Material | Effective Sectional Area【classification】 (mm2) | One-Touch Fitting Size | Outer Dia. D (Ø) | Recommended Flow Rate (m3/min(ANR)) | Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 17.62 SGD 14.10 | 1 Piece(s) | 66 Day(s) | [Resin] Resin | - | One-Touch Pipe | 15 | No | [Resin Type] Resin Based | ~15 | φ10 | 22 | 1.2 or less | 76 |
Loading...
Type | Standard | Silencing Effect(dB) | 40 | Applicable Fluids | Compressed air |
---|
Please check the type/dimensions/specifications of the part ANA1-C10 in the 40 dB (A) High Noise Reduction Silencer, ANA1 Series series.
Part Number |
---|
ANA1-02 |
ANA1-03 |
ANA1-04 |
ANA1-06 |
ANA1-10 |
ANA1-C12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Cover | Element Material | Effective Sectional Area【classification】 (mm2) | One-Touch Fitting Size | Outer Dia. D (Ø) | Recommended Flow Rate (m3/min(ANR)) | Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 14.82 | 1 Piece(s) | Same day | [Resin] Resin | [1/4] 1/4 | [R] R | 15 | No | [Resin Type] Resin Based | ~15 | - | 22 | 1.2 or less | 64 | ||
SGD 15.87 | 1 Piece(s) | Same day | [Resin] Resin | [3/8] 3/8 | [R] R | 35 | No | [Resin Type] Resin Based | ~40 | - | 25 | 2.7 or less | 84 | ||
SGD 22.87 | 1 Piece(s) | 31 Day(s) | [Resin] Resin | [1/2] 1/2 | [R] R | 60 | No | [Resin Type] Resin Based | ~60 | - | 30 | 4.5 or less | 98 | ||
SGD 38.50 | 1 Piece(s) | 52 Day(s) | [Resin] Resin | [3/4] 3/4 | [R] R | 90 | No | [Resin Type] Resin Based | ~90 | - | 46 | 7.0 or less | 111 | ||
SGD 54.25 | 1 Piece(s) | 46 Day(s) | [Aluminum] Aluminum | [1] 1 | [R] R | 160 | Presence | [Resin Type] Sintered Resin | ~200 | - | 50 | 12.0 or less | 132 | ||
SGD 19.25 | 1 Piece(s) | 31 Day(s) | [Resin] Resin | - | One-Touch Pipe | 33 | No | [Resin Type] Resin Based | ~40 | φ12 | 25 | 2.5 or less | 95 |
How can we improve?
How can we improve?