(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Compact Cylinder, Anti-Lateral Load Type CQS□S Series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.
Part Number
Configured Part Number is shown.
CDQSBS12-10DC-M9BWV
Compact Cylinder, Anti-Lateral Load Type CQS□S Series product image
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X271 | Fluororubber seals |
Indicator symbol | Specifications/contents |
---|---|
-XC6 | Piston rod, retaining ring, rod-end nut made of stainless steel |
-XC85 | Grease for food processing equipment |
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Operating method | Double acting, single rod | |||
Applicable fluids | Air | |||
Lubrication | Not required (non-lube) | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | ||
Ambient and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||
With auto switch: -10°C to 60°C (No freezing) | ||||
Cushioning | Rubber bumper* | |||
Rod-end thread | Female thread | |||
Stroke length tolerance | +1.0 mm* 0 | |||
Operating piston speed | 50 to 500 mm/s | |||
Allowable kinetic energy J | 0.043 | 0.075 | 0.11 | 0.18 |
Compact Cylinder, Anti-Lateral Load Type CQS□S Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | Anodized |
3 | Piston | Aluminum Alloy | - |
4 | Piston rod | Stainless steel | - |
5 | Retaining Ring | Carbon tool steel | Phosphate coated |
6 | Rod-end nut | Carbon steel | Zinc chromate |
7 | Spacer for switch type | Aluminum Alloy | Chromate |
8 | Bumper A | Urethane | - |
9 | Damper B | Urethane | - |
10 | Bushing | Oil-impregnated sintered alloy | - |
11 | Wear ring | Resin | - |
12 | Magnet | - | - |
13 | Centering location ring | Aluminum Alloy | Anodized |
*14 | Rod Gasket | NBR | - |
*15 | Piston Gasket | NBR | - |
*16 | Tube gasket | NBR | - |
Tube Internal Diameter (mm) | Order number | Content |
---|---|---|
12 | CQSB12-PS | Set of above numbers (14), (15), (16) |
16 | CQSB16-PS | |
20 | CQSB20-PS | |
25 | CQSB25-PS |
(Unit: mm)
Standard type (through-hole / both ends tapped common): CQSBS/CDQSBS dimensional drawing
(Unit: mm)
Tube Internal Diameter (mm) | B1 | C1 | H1 | L1 | MM | X |
---|---|---|---|---|---|---|
12 | 8 | 9 | 4 | 14 | M5 × 0.8 | 10.5 |
16 | 10 | 10 | 5 | 15.5 | M6 × 1.0 | 12 |
20 | 13 | 12 | 5 | 18.5 | M8 × 1.25 | 14 |
25 | 17 | 15 | 6 | 22.5 | M10 × 1.25 | 17.5 |
(Unit: mm)
Tube Internal Diameter (mm) | G | Th9 |
---|---|---|
12 | 1.5 | 15 (-0.043 to 0) |
16 | 1.5 | 20 (-0.052 to 0) |
20 | 2 | 13 (-0.043 to 0) |
25 | 2 | 15 (-0.043 to 0) |
(Unit: mm)
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | C | D | E | F | H | I | K | L | M | N | OA | OB | Q | RA | RB | T | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | ||||||||||||||||||
12 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 6 | 6 | 25 | 5 | M3 × 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
16 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 8 | 8 | 29 | 5 | M4 × 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
20 | 5 to 50 | 29 | 24.5 | 39 | 34.5 | 7 | 10 | 36 | 5.5 | M5 × 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 8 | 10 | 7 | 1 |
25 | 5 to 50 | 32.5 | 27.5 | 42.5 | 37.5 | 12 | 12 | 40 | 5.5 | M6 × 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 9 | 10 | 7 | 1 |
Part Number |
---|
CDQSBS12-10DC-M9BWV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | M9BWV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide | Environment, Applications | Standard | Cushion | Rubber cushion |
Type | Anti-lateral load type |
Please check the type/dimensions/specifications of the part CDQSBS12-10DC-M9BWV in the Compact Cylinder, Anti-Lateral Load Type CQS□S Series series.
Part Number |
---|
CDQSBS12-10DC-A90LS |
CDQSBS12-10DC-A93 |
CDQSBS12-10DC-A93L |
CDQSBS12-10DC-M9BWVL |
CDQSBS12-10DC-M9BWVSDPC |
CDQSBS12-10DC-M9NV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | A90 | 3 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
SGD 89.37 | 1 Piece(s) | 46 Day(s) | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | A93 | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | A93 | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | M9BWV | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | M9BWV | 0.5 (M12 4-pin A-cord [normal-key] plug connector) | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | M9NV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None |
How can we improve?
How can we improve?