(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Filter Regulator With Built-In Pressure Gauge AWG20/30/40 (Part Numbers)

Filter Regulator With Built-In Pressure Gauge AWG20/30/40

AWG20/30/40 Filter Regulator With Built-In Pressure Gauge that enables installation and removal of pressure gauge cover with a single action.
[Features]
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AWG20-F02CG1

Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K Specifications

Model Number Notation

Model number notation: images

Model number notation: images

Option/Semi-Standard Combinations

Option/semi-standard specificationsCombination
SymbolOptionSemi-standard specification symbol
BCDH1268
OptionWith BracketB××
Float type auto drain (N.C.)C××
Float type auto drain (N.O.)D××
With set nutsH××
Semi-standard specifications0.02 to 0.2‑MPa setting-1×
Metal case-2×××
Nylon bowl-6×××
Metal bowl with level gauge-8×××
With bowl guard-C×××
With drain guide-J××
Non-relieving type-N
With drain cock and barb fitting-W××××
Name plate, bowl caution plate and pressure gauge units: psi, °F-Z
Option/semi-standard specificationsCombination
SymbolSemi-standard specification symbolCompatible models
CJ
Part Number
AWG20-F02CG1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)

-

1 Piece(s) Quote G1/4[Plastic] Polycarbonate CaseNoRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Flow Direction Flow Direction Pressure Gauge Round-shaped pressure gauge (with limit indicator)

Please check the type/dimensions/specifications of the part AWG20-F02CG1 in the Filter Regulator With Built-In Pressure Gauge AWG20/30/40 series.

Similar Part Numbers

Part Number
AWG20-01BCG1-2
AWG20-01BCG1-C
AWG20-01BCG1-X406
AWG20-F02CG1-1
AWG20-F02CG1-C
AWG20-F02CG1H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)

SGD 157.73

1 Piece(s) 46 Day(s) Rc1/8[Metal] Metal CaseNoRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0

-

1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0

-

1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.4 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaSetting and pressure gauge full span 0.4 MPa specificationWith bracket (set nuts included)0

-

1 Piece(s) Quote G1/4[Plastic] Polycarbonate CaseNoRelief type[Auto/Manual] N.C. (Normally Closed)200.02 to 0.2 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

-

1 Piece(s) Quote G1/4[Plastic] Polycarbonate CasePresenceRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

SGD 145.83

1 Piece(s) 46 Day(s) G1/4[Plastic] Polycarbonate CaseNoRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneWith set nuts0

Tech Support