(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plugless Screw【100-200 Pieces Per Package】

Plugless Screw

[Features]
· Plugs and other types of inserts are not required, resulting in reduced costs, labor savings and increased speed. Also, since only a small pilot hole is required, it can be used safely at the corners or near the edges of base material without causing chipping or cracking.

Part Number

Configured Part Number is shown.

Part Number
HNV525
HNV535
WNV432
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Mounting Hole Shape Pilot Hole Dia.
(mm)

SGD 16.57

100 Pieces Per Package

1 Pack(s) 4 Day(s) 525Hex Socket4.3 to 4.4

SGD 18.72

100 Pieces Per Package

1 Pack(s) 4 Day(s) 535Hex Socket4.3 to 4.4

SGD 15.27

200 Pieces Per Package

1 Pack(s) 4 Day(s) 432Phillips3.4 to 3.5

Loading...

  1. 1

Basic Information

Type Other concrete screws Material Steel

Tech Support