(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AMR3000-6000 Series MR Unit (Regulator With Mist Separator) (Part Numbers)

AMR3000-6000 Series MR Unit (Regulator With Mist Separator)

MR Unit (Regulator with Mist Separator) that integrates a mist separator and regulator.
[Features]
· Filtration: 0.3 μm.
· Helps save on space, and requires less piping.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

AMR4100-03E3-R

AMR3000-6000 Series MR Unit (Regulator with Mist Separator) Detailed Example

AMR5100 product image

AMR5100 product image

AMR4000 product image

AMR4000 product image

AMR3000 product image

AMR3000 product image

AMR3000-6000 Series MR Unit (Regulator with Mist Separator) Specifications

Standard specifications

ModelAMR3000AMR4000AMR5000AMR6000
Connection port diameter1/4, 3/81/4, 3/8, 1/21/2, 3/43/4, 1
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set pressure range0.05 to 0.85 MPa
Ambient temperature and working fluid temperature-5 to 60°C (no freezing)
ConstructionRelieving type
Filtration0.3 μm
Oil Mist Density in the Outlet SideMax. 1.0 mgf/Nm3 (≈ 0.8 ppm)Note 1) Note 2)
Rated Flow L/min (ANR)Note 3)7501,5003,5006,000
Weight (kg)1.82.83.56.7
  • *Note 1) Compressed air density: 30 mgf/Nm3
  • *Note 2) An element for the mist separator is included on the inlet side of the pressure reducing valve. The mineral grease used on the internal sliding parts and seals of the pressure reducing valve may come in contact with outlet side components. Please contact the manufacturer if you have any problems using the product.
  • *Note 3) Inlet pressure: 0.7 MPa
    Keep the air flow within the rated amount to prevent an outflow of oil to the outlet side.

Model Number Notation

Model number example

Model number example

Diagram

AMR3000-6000 Series MR Unit (Regulator with Mist Separator) diagram

AMR3000-6000 Series MR Unit (Regulator with Mist Separator) diagram

Component parts

NumberPart nameModel
AMR3000AMR4000AMR5000AMR6000
1BodyAluminum diecast
2HousingAluminum diecast
3BonnetPolyacetalAluminum diecast

Replacement parts

NumberPart nameMaterialQuantityPart no.
AMR3000AMR4000AMR5000AMR6000
4Bowl assemblyAluminum diecast113573A13553A13583A13563A
5Diaphragm assemblyWeather resistant NBR11349161A131515A131515A131614A
6ElementNote)-1135791355111358913569
7Valve assemblyBrass, HNBR1135711A13154A135811A135614-1A
8Valve springStainless steel1135011131514131613135413
9"O-ringNBR1KA00064KA00466KA00452KA00455
10GasketFiber113571463532763532763555
11KnobPOM11349167131534131534131634
  • *Note) The MC cartridge element and the separation element are integrated.

AMR3000-6000 Series MR Unit (Regulator with Mist Separator) dimensions

 

(Unit: mm)

 

AMR3000-6000 Series MR Unit (Regulator with Mist Separator) dimensional drawings

AMR3000-6000 Series MR Unit (Regulator with Mist Separator) dimensional drawings

ModelConnection port sizeABCDEFGHJKLMNBracket mounting dimensionsWith Auto Drain
U (body)V (adapter)PRSTBL
AMR30001/4, 3/81/4, 3/8100260101015128323.23721.5182144180507889260178
AMR40001/4, 3/8, 1/21/4, 3/8, 1/2120302101216137403.237182151662103597169298211
AMR50001/2, 3/41/2, 3/4130370451316637484.5421628118824645982111366277
AMR60003/4, 13/4, 1160440701618144564.54218.532523029046.51152611436321
Part Number
AMR4100-03E3-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Filter Regulator Filtration Level Set Pressure Adapter Assembly Connection Diameter (With 2 Pieces) Specifications Connection Dia. Compatible Models Thread type

-

1 Piece(s) Quote RegulatorStandardAirStandardStandard[Provided] ReliefNoRc3/8[(Left)] Right→LeftRc3/8[Not Provided] No4-0.05 to 0.85 MPa3/8With auto drain---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AMR4100-03E3-R in the AMR3000-6000 Series MR Unit (Regulator With Mist Separator) series.

Similar Part Numbers

Part Number
AMR3000-02E2-R
AMR3000-02S
AMR3000-02S-R
AMR4100-03S
AMR4100-03S-R
AMR4100-03SE3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Filter Regulator Filtration Level Set Pressure Adapter Assembly Connection Diameter (With 2 Pieces) Specifications Connection Dia. Compatible Models Thread type

-

1 Piece(s) Quote RegulatorStandardAirStandardStandard[Provided] ReliefNoRc1/4[(Left)] Right→LeftRc1/4[Not Provided] No3-0.05 to 0.85 MPa1/4Without auto drain---

SGD 484.75

1 Piece(s) 46 Day(s) RegulatorStandardAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[With Pressure Switch] With Pressure Switch3-0.05 to 0.85 MPaNoneWithout auto drain---

-

1 Piece(s) Quote RegulatorStandardAirStandardStandard[Provided] ReliefNoRc1/4[(Left)] Right→LeftRc1/4[With Pressure Switch] With Pressure Switch3-0.05 to 0.85 MPaNoneWithout auto drain---

SGD 610.63

1 Piece(s) 46 Day(s) RegulatorStandardAirStandardStandard[Provided] ReliefNoRc3/8[(Right)] Left→RightRc3/8[With Pressure Switch] With Pressure Switch4-0.05 to 0.85 MPaNoneWith auto drain---

SGD 610.63

1 Piece(s) 46 Day(s) RegulatorStandardAirStandardStandard[Provided] ReliefNoRc3/8[(Left)] Right→LeftRc3/8[With Pressure Switch] With Pressure Switch4-0.05 to 0.85 MPaNoneWith auto drain---

-

1 Piece(s) Quote RegulatorStandardAirStandardStandard[Provided] ReliefNoRc3/8[(Right)] Left→RightRc3/8[With Pressure Switch] With Pressure Switch4-0.05 to 0.85 MPa3/8With auto drain---

Tech Support