(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extension Spring

Extension Spring

The material is stainless steel (SUS304-WPB). Tightly coiled with a hook at each end.

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Extension Spring: related images

Part Number
4979874001641
4979874001795
4979874878205
4979874878564
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAllowable Load (Configurable Range)
(N)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Wire Dia. d
(Ø)

SGD 27.20

1 Piece(s) 10 Day(s) 15.01~30.00300101.2

SGD 20.20

1 Piece(s) 10 Day(s) 8.01~15.00-101

SGD 3.90

1 Piece(s) 10 Day(s) 8.01~15.00--0.8

SGD 14.80

1 Piece(s) 29 Day(s) 60.01~110.00-202

Loading...

  1. 1

Basic Information

Material Stainless Steel Wire Type Standard Type Hook Opposing Angle 180° (Standard)

Tech Support