(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reinforcement Brace P (Black) K-8

Reinforcement Brace P (Black) K-8

Made of iron with a cation electrodeposition coating (acrylic coating) that provides weather resistance. Used as reinforcing hardware in a variety of locations.

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.

4979874870254

Part Number
4979874870254
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.20

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware

Please check the type/dimensions/specifications of the part 4979874870254 in the Reinforcement Brace P (Black) K-8 series.

Tech Support