(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting: Single Rod CUK Series (Part Numbers)

Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting: Single Rod CUK Series

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CDUK10-40D

Part Number
CDUK10-40D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet

SGD 154.12

1 Piece(s) 46 Day(s) [Block Shape] Plate Cylinder1040With rod detent function-10~70NoNo0.15~0.7-M5 × 0.8None-NoneBuilt-in magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Environment, Applications Standard
Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDUK10-40D in the Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting: Single Rod CUK Series series.

Similar Part Numbers

Part Number
CDUK10-40D-A93L
CDUK16-50D
CDUK20-100D
CDUK20-70D
CDUK20-70D-A93
CDUK20-70D-A93L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet

SGD 230.42

1 Piece(s) 46 Day(s) --------------

SGD 169.75

1 Piece(s) 46 Day(s) [Block Shape] Plate Cylinder1650With rod detent function-10~70NoNo0.1~0.7-M5 × 0.8None-NoneBuilt-in magnet

SGD 194.95

1 Piece(s) 46 Day(s) [Block Shape] Plate Cylinder20100With rod detent function-10~70NoNo0.1~0.7-M5 × 0.8None-NoneBuilt-in magnet

SGD 185.85

1 Piece(s) 46 Day(s) [Block Shape] Plate Cylinder2070With rod detent function-10~70NoNo0.1~0.7-M5 × 0.8None-NoneBuilt-in magnet

-

1 Piece(s) Quote --------------

SGD 251.07

1 Piece(s) 46 Day(s) --------------

Tech Support