(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TRUSCO, Spring Trunk Rubber Grip Handle, Steel Trivalent Chrome 135 mm

TRUSCO, Spring Trunk Rubber Grip Handle, Steel Trivalent Chrome 135 mm

[Features]
・ The handle is large and has a rubber grip so you can hold it firmly.
・ With a spring, there is no rattling of the handle due to vibration.
[Applications]
・ For various containers and business equipment.
· For various cabinets, etc.
[Product Specifications]
・ Width (mm): 88
・ Height (mm): 47
・ Hole diameter (mm): 5.5
・ Reference working load (kN): 0.3
・ JAN Code: 4989999503500
・ Trusco Code: 856-4062
・ Weight: 188 g
[Material/Finish]
・ Steel (SPCC)
・ Surface Treatment: Trivalent chromate plating
· Nitrile rubber (NBR)

Part Number

Configured Part Number is shown.

TT-135TCG

Part Number
TT-135TCG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.80

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TT-135TCG in the TRUSCO, Spring Trunk Rubber Grip Handle, Steel Trivalent Chrome 135 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)