(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Pliable soft nylon tubing.
[Features]
・ Maximum operating pressure of 1.0 MPa or less (At 20°C)
[Applications]
・ For general pneumatic piping
Part Number
Configured Part Number is shown.
TISA11BU-100-X3
Appearance of Soft Nylon Tubing TS/TISA Series
Maximum operating pressure
- | Tubing Size | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Metric size (TS series) | Inch size (TISA series) | ||||||||||
Nominal | TS0425 | TS0604 | TS0806 | TS1075 | TS1209 | TS1612 | TISA01 | TISA05 | TISA07 | TISA11 | TISA13 |
Outer diameter mm | 4 | 6 | 8 | 10 | 12 | 16 | 3.18 | 4.76 | 6.35 | 9.53 | 12.7 |
Inner diameter (mm) | 2.5 | 4 | 6 | 7.5 | 9 | 12 | 2.18 | 3.48 | 4.57 | 6.99 | 9.56 |
List Of Colors
Fluid | Air/waterNote 1) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Maximum operating pressure MPaNote 2) | 20°C or less | 2.0 | 1.7 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 |
40°C | 1.4 | 1.2 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | |
60°C | 1.0 | 0.85 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | |
80°C | 0.8 | 0.65 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | |
100°C | 0.6 | 0.45 | 0.35 | 0.35 | 0.35 | 0.4 | 0.35 | 0.35 | 0.35 | 0.35 | 0.35 | |
Applicable fittingsNote 2) Note 3) | One-touch fittings, insert fittings, self-align fittings, miniature fittings | |||||||||||
Minimum bending radius mmNote 4) | Minimum bending radius | 15 | 23 | 45 | 55 | 65 | 90 | 18 | 27 | 30 | 55 | 65 |
Tube close bend radius (reference value) | 12 | 17 | 34 | 42 | 50 | 70 | 12 | 15 | 23 | 42 | 50 | |
Operating temperatureNote 2) | -40 to +100°C, Water: 0 to +50°C (No freezing) | |||||||||||
Material | Nylon 12 |
Note 1) Refer to "Printing/Fluid."
Note 2) Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings.
Note 3) Mount an inner sleeve when using metal one-touch fittings in high-temperature environments of 60°C or more. Use self-align fittings at a temperature of 60°C or less.
Note 4) The minimum bending radius is a representative value measured as shown in the figure on the left.
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 10%.
Print Code | Fluid | |
---|---|---|
Previous | SMC TS 0604 SOFTNYLON 6 × 4 | Air |
NEW | ● SMC TS 0604 SOFTNYLON 6 × 4 | Air/water |
* Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.
*See manufacturer's catalog for safety information.
Part Number |
---|
TISA11BU-100-X3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 557.67 | 1 Piece(s) | Available | 46 Day(s) | 9.53 | ~10 | 6.99 | ~7 | [Blue] Blue (opaque) | 55 | - | 100 | Inch Size | Made-to-Order Product | 1.3 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Polyolefinic Resin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Material: Nylon | Nylon 12 |
Operating temperature(°C) | -40 to +100, With Water: 0 to +50 (Do Not Freeze) |
Please check the type/dimensions/specifications of the part TISA11BU-100-X3 in the Soft Nylon Tubing TS/TISA Series series.
Part Number |
---|
TISA01BU-20-X4 |
TISA01G-100-X3 |
TISA01G-20-X4 |
TISA11BU-20-X4 |
TISA11G-100-X3 |
TISA11G-20-X4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 34.65 | 1 Piece(s) | Available | 46 Day(s) | 3.18 | ~4 | - | ~3 | [Blue] Blue (opaque) | - | 20 | - | Inch Size | Made-to-Order Product | 1.3 | |
SGD 173.37 | 1 Piece(s) | Available | 46 Day(s) | 3.18 | ~4 | - | ~3 | [Green] Green (opaque) | - | - | 100 | Inch Size | Made-to-Order Product | 1.3 | |
SGD 34.65 | 1 Piece(s) | Available | 46 Day(s) | 3.18 | ~4 | - | ~3 | [Green] Green (opaque) | - | 20 | - | Inch Size | Made-to-Order Product | 1.3 | |
SGD 111.53 | 1 Piece(s) | Available | 46 Day(s) | 9.53 | ~10 | 6.99 | ~7 | [Blue] Blue (opaque) | 55 | 20 | - | Inch Size | Made-to-Order Product | 1.3 | |
SGD 557.67 | 1 Piece(s) | Available | 46 Day(s) | 9.53 | ~10 | 6.99 | ~7 | [Green] Green (opaque) | 55 | - | 100 | Inch Size | Made-to-Order Product | 1.3 | |
SGD 111.53 | 1 Piece(s) | Available | 46 Day(s) | 9.53 | ~10 | 6.99 | ~7 | [Green] Green (opaque) | 55 | 20 | - | Inch Size | Made-to-Order Product | 1.3 |
How can we improve?
How can we improve?