(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Helical Gear m2 Blue (Polyacetal)

Helical Gear m2 Blue (Polyacetal)

Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H2BP10L-B
H2BP10R-B
H2BP13L-B
H2BP13R-B
H2BP15L-B
H2BP15R-B
H2BP20L-B
H2BP20R-B
H2BP26L-B
H2BP26R-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia.

SGD 19.83

1 Piece(s) 6 Day(s) or more 1010Leftø10

SGD 19.83

1 Piece(s) 6 Day(s) or more 1010Rightø10

SGD 22.70

1 Piece(s) 6 Day(s) or more 1013Leftø10

SGD 22.70

1 Piece(s) 6 Day(s) or more 1013Rightø10

SGD 24.17

1 Piece(s) 6 Day(s) or more 1015Leftø10

SGD 24.17

1 Piece(s) 6 Day(s) or more 1015Rightø10

SGD 34.19

1 Piece(s) 6 Day(s) or more 1020Leftø12

SGD 34.19

1 Piece(s) 6 Day(s) or more 1020Rightø12

SGD 40.76

1 Piece(s) 6 Day(s) or more 1026Leftø12

SGD 40.76

1 Piece(s) 6 Day(s) or more 1026Rightø12

Loading...

  1. 1

Basic Information

Module 2 Material(mm) Resin Heat Treatment(φ) No
Ground Tooth No Surface Treatment No Shaft Bore Config. Round hole
Tooth Width(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)