(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
S Roller Type: For use with double-pitch chains for small conveyors. Sprockets with 21 teeth or fewer are made of carbon steel for machine structural use with induction-hardened tooth tips.
Those with 22 teeth or more are made of normal steel (SS400) with weld-on hubs.
R Roller Type: For use with double-pitch chains for small conveyors.
Sprockets with a low number of teeth are made of carbon steel for machine structural use (not hardened).
Sprockets with a high number of teeth are made of normal steel (SS400) with weld-on hubs.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal Number | Number of Teeth (T) | Roller Type |
---|---|---|---|---|---|---|---|---|
SGD 13.38 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 9 | R Roller | ||
SGD 13.38 | 1 Piece(s) | 12 Day(s) or more | 10 | 2040 | 10 | R Roller | ||
SGD 13.88 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 11 | R Roller | ||
SGD 14.57 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 12 | R Roller | ||
SGD 15.99 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 13 | R Roller | ||
SGD 17.08 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 14 | R Roller | ||
SGD 18.60 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 15 | R Roller | ||
SGD 20.02 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 16 | R Roller | ||
SGD 24.95 | 1 Piece(s) | 66 Day(s) or more | 10 | 2040 | 17 | R Roller | ||
SGD 26.25 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 18 | R Roller | ||
SGD 28.97 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 19 | R Roller | ||
SGD 29.89 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 20 | R Roller | ||
SGD 11.26 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 19 | S Roller | ||
SGD 12.26 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 21 | S Roller | ||
SGD 13.17 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 23 | S Roller | ||
SGD 14.07 | 1 Piece(s) | 9 Day(s) or more | 10 | 2040 | 25 | S Roller | ||
SGD 17.50 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 9 | R Roller | ||
SGD 18.60 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 10 | R Roller | ||
SGD 19.81 | 1 Piece(s) | 13 Day(s) or more | 10 | 2050 | 11 | R Roller | ||
SGD 21.42 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 12 | R Roller | ||
SGD 23.63 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 13 | R Roller | ||
SGD 24.95 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 14 | R Roller | ||
SGD 27.65 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 15 | R Roller | ||
SGD 30.59 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 16 | R Roller | ||
SGD 33.05 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 17 | R Roller | ||
SGD 35.40 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 18 | R Roller | ||
SGD 39.50 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 19 | R Roller | ||
SGD 42.55 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 20 | R Roller | ||
SGD 14.99 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 19 | S Roller | ||
SGD 16.39 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 21 | S Roller | ||
SGD 18.30 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 23 | S Roller | ||
SGD 20.11 | 1 Piece(s) | 9 Day(s) or more | 10 | 2050 | 25 | S Roller | ||
SGD 25.05 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 9 | R Roller | ||
SGD 26.46 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 10 | R Roller | ||
SGD 29.37 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 11 | R Roller | ||
SGD 32.24 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 12 | R Roller | ||
SGD 36.21 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 13 | R Roller | ||
SGD 40.91 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 14 | R Roller | ||
SGD 45.48 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 15 | R Roller | ||
SGD 49.81 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 16 | R Roller | ||
SGD 53.45 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 17 | R Roller | ||
SGD 58.02 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 18 | R Roller | ||
SGD 63.18 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 19 | R Roller | ||
SGD 67.63 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 20 | R Roller | ||
SGD 20.82 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 19 | S Roller | ||
SGD 23.73 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 21 | S Roller | ||
SGD 25.75 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 23 | S Roller | ||
SGD 27.06 | 1 Piece(s) | 9 Day(s) or more | 10 | 2060 | 25 | S Roller | ||
SGD 53.33 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 9 | R Roller | ||
SGD 58.14 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 10 | R Roller | ||
SGD 65.87 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 11 | R Roller | ||
SGD 73.14 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 12 | R Roller | ||
SGD 80.52 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 13 | R Roller | ||
SGD 89.43 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 14 | R Roller | ||
SGD 97.17 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 15 | R Roller | ||
SGD 105.72 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 16 | R Roller | ||
SGD 120.37 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 17 | R Roller | ||
SGD 129.05 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 18 | R Roller | ||
SGD 136.43 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 19 | R Roller | ||
SGD 146.04 | 1 Piece(s) | 9 Day(s) or more | 10 | 2080 | 20 | R Roller |
Loading...
Sprocket Shape | Shape B | Number of Strands | 1 | Type | Pilot Hole Type |
---|---|---|---|---|---|
Material | Steel | Chain Type | Double Pitch | Shaft Type | Standard Pilot Bore |
Surface Treatment | Not Provided |
How can we improve?
How can we improve?