(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

RN Fine Screw

RN Fine Screw

[Features]
· Ideal for MDF and LVL material framework.
· Deep, cross-recess for excellent workability
· One-step tightening without the need for prepared holes.
· Designed with emphasis on workability.
· Perfect for various joinery tasks
· Cutting blade for seat cutting
· Can be used with hardwood for a beautiful finish
· Saw blade thread ridge tips
· Reduces friction with wood
· Cracking prevention cutting blade

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-RNH025-RX
V-RNH025-SX
V-RNH030-RX
V-RNH030-SX
V-RNH035-SX
V-RNH040-RX
V-RNH040-SX
V-RNH045-SX
V-RNH050-RX
V-RNH050-SX
V-RNH055-RX
V-RNH055-SX
V-RNH060-RX
V-RNH060-SX
V-RNH065-RX
V-RNH065-SX
V-RNH075-RX
V-RNH075-SX
V-RNH090-RX
V-RNH090-SX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)

SGD 16.01

1 Piece(s) 10 Day(s) or more 3.4256

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.4256

SGD 16.01

1 Piece(s) 10 Day(s) or more 3.4306

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.4306

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.4356

SGD 16.01

1 Piece(s) 10 Day(s) or more 3.4406

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.4406

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.4456

SGD 16.01

1 Piece(s) 10 Day(s) or more 3.4506

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.4506

SGD 16.01

1 Piece(s) 10 Day(s) or more 3.4556.5

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.4556.5

SGD 16.01

1 Piece(s) 10 Day(s) or more 3.8607.5

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.8607.5

SGD 16.01

1 Piece(s) 10 Day(s) or more 3.8657.5

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.8657.5

SGD 16.01

1 Piece(s) 10 Day(s) or more 3.8757.5

SGD 20.82

1 Piece(s) 11 Day(s) or more 3.8757.5

SGD 16.01

1 Piece(s) 10 Day(s) or more 4.2907.5

SGD 20.82

1 Piece(s) 10 Day(s) or more 4.2907.5

Loading...

  1. 1

Basic Information

Type Other Wood Screws Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)