(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Decking Screw WD (V-WDX035-RX)

Decking Screw WD V-WDX035-RX

[Features]
· No prepared holes required for materials other than hardwood, places emphasis on performance.
· Prevents head from breaking off
· Excellent drawing
· Low torque, saw blade
· Split prevention cutting blade

PDF

Japanese Only

Part Number

Configured Part Number is shown.

V-WDX035-RX

 
Part Number
V-WDX035-RX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)

SGD 23.08

1 Piece(s) 10 Day(s) or more 4.4358.5

Loading...

  1. 1

Basic Information

Type Wood Screws Material Steel Surface Treatment Ruspert processing
Surface Treatment (Details) Ruspert Brown Mounting Hole Shape Square Socket Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)