(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[In-stock item] Thin Type Cylinder ACQ Series

[In-stock item] Thin Type Cylinder ACQ Series

JIS standard.
Improved corrosion resistance and durability by hard anodizing treatment of body.
2-way seal structure; equipped with an oil storage function.
Thin and space saving.
Convenient sensor switch included.
Various mounting brackets.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ACQ63X125SB
ACQ100X300SB
ACQ-12X5
ACQ-12X10
ACQ-12X15
ACQ-12X20
ACQ-12X25
ACQ-12X30
ACQ-12X50
ACQ-16X5
ACQ-16X10
ACQ-16X15
ACQ-16X20
ACQ-16X25
ACQ-16X30
ACQ-16X50
ACQ-16X60
ACQ-20X10
ACQ-20X15
ACQ-20X20
ACQ-20X25
ACQ-20X30
ACQ-20X35
ACQ-20X40
ACQ-20X50
ACQ-20X50-B
ACQ-25X5
ACQ-25X10
ACQ-25X15
ACQ-25X20
ACQ-25X25
ACQ-25X30
ACQ-25X40
ACQ-25X50
ACQ-32X5-P
ACQ-32X10-B-P
ACQ-32X10-P
ACQ-32X15-P
ACQ-32X20-B-P
ACQ-32X20-P
ACQ-32X25-P
ACQ-32X30-P
ACQ-32X40-P
ACQ-32X50-P
ACQ-40X5-P
ACQ-40X10-P
ACQ-40X15-B-P
ACQ-40X15-P
ACQ-40X20-B-P
ACQ-40X20-P
ACQ-40X25-P
ACQ-40X30-B-P
ACQ-40X30-P
ACQ-40X40-B-P
ACQ-40X40-P
ACQ-40X50-P
ACQ-40X100-P
ACQ-50X5-P
ACQ-50X10-P
ACQ-50X15-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Ambient and Working Fluid Temperature
(°C)
Operating Pressure
(MPa)
Magnet Pneumatic Fitting Diameter Mount support type Port screw type Type of thread at rod end

SGD 94.84

1 Piece(s) 7 Day(s) or more 63125Standard-20~800.1~1AvailablePT 1/4"Basic type / No mounting bracketPTThreaded

SGD 286.36

1 Piece(s) 18 Day(s) or more 100300Standard-20~800.1~1AvailablePT 3/8"Basic type / No mounting bracketPTThreaded

SGD 18.43

1 Piece(s) 7 Day(s) or more 125Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 18.97

1 Piece(s) 7 Day(s) or more 1210Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 19.52

1 Piece(s) 7 Day(s) or more 1215Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 20.07

1 Piece(s) 7 Day(s) or more 1220Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 20.78

1 Piece(s) 7 Day(s) or more 1225Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 18.09

1 Piece(s) 7 Day(s) or more 1230Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 21.39

1 Piece(s) 7 Day(s) or more 1250Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 18.43

1 Piece(s) 7 Day(s) or more 165Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 18.97

1 Piece(s) 7 Day(s) or more 1610Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 19.52

1 Piece(s) 7 Day(s) or more 1615Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 20.07

1 Piece(s) 7 Day(s) or more 1620Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 20.78

1 Piece(s) 7 Day(s) or more 1625Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 21.09

1 Piece(s) 7 Day(s) or more 1630Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 23.98

1 Piece(s) 7 Day(s) 1650Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 23.25

1 Piece(s) 7 Day(s) or more 1660Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 19.14

1 Piece(s) 7 Day(s) or more 2010Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 19.69

1 Piece(s) 7 Day(s) or more 2015Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 20.07

1 Piece(s) 7 Day(s) or more 2020Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 20.78

1 Piece(s) 7 Day(s) or more 2025Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 21.33

1 Piece(s) 7 Day(s) or more 2030Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 21.64

1 Piece(s) 7 Day(s) or more 2035Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 22.42

1 Piece(s) 7 Day(s) or more 2040Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 23.67

1 Piece(s) 7 Day(s) or more 2050Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 21.00

1 Piece(s) 7 Day(s) or more 2050Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNAThreaded

SGD 20.61

1 Piece(s) 7 Day(s) or more 255Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 20.78

1 Piece(s) 7 Day(s) or more 2510Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 21.49

1 Piece(s) 7 Day(s) or more 2515Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 21.64

1 Piece(s) 7 Day(s) or more 2520Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 22.42

1 Piece(s) 7 Day(s) or more 2525Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 22.90

1 Piece(s) 7 Day(s) or more 2530Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 24.21

1 Piece(s) 7 Day(s) or more 2540Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 25.62

1 Piece(s) 7 Day(s) or more 2550Standard-20~800.1~1NAM5 × 0.8Basic type / No mounting bracketNATapped

SGD 22.90

1 Piece(s) 7 Day(s) or more 325Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 23.35

1 Piece(s) 7 Day(s) or more 3210Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTThreaded

SGD 23.67

1 Piece(s) 7 Day(s) or more 3210Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 24.36

1 Piece(s) 7 Day(s) or more 3215Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 25.14

1 Piece(s) 7 Day(s) or more 3220Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTThreaded

SGD 25.14

1 Piece(s) 7 Day(s) or more 3220Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 26.31

1 Piece(s) 7 Day(s) or more 3225Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 26.95

1 Piece(s) 7 Day(s) or more 3230Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 28.81

1 Piece(s) 7 Day(s) or more 3240Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 30.62

1 Piece(s) 7 Day(s) or more 3250Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 26.31

1 Piece(s) 7 Day(s) or more 405Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 27.22

1 Piece(s) 7 Day(s) or more 4010Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 28.33

1 Piece(s) 7 Day(s) or more 4015Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTThreaded

SGD 28.33

1 Piece(s) 7 Day(s) or more 4015Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 29.51

1 Piece(s) 7 Day(s) or more 4020Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTThreaded

SGD 30.54

1 Piece(s) 7 Day(s) or more 4020Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 30.62

1 Piece(s) 7 Day(s) or more 4025Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 28.79

1 Piece(s) 7 Day(s) or more 4030Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTThreaded

SGD 32.00

1 Piece(s) 3 Day(s) or more 4030Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 34.28

1 Piece(s) 7 Day(s) or more 4040Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTThreaded

SGD 34.28

1 Piece(s) 7 Day(s) or more 4040Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 36.34

1 Piece(s) 7 Day(s) or more 4050Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 47.31

1 Piece(s) 7 Day(s) or more 40100Standard-20~800.1~1NAPT 1/8"Basic type / No mounting bracketPTTapped

SGD 35.66

1 Piece(s) 7 Day(s) or more 505Standard-20~800.1~1NAPT 1/4"Basic type / No mounting bracketPTTapped

SGD 37.25

1 Piece(s) 7 Day(s) or more 5010Standard-20~800.1~1NAPT 1/4"Basic type / No mounting bracketPTTapped

SGD 38.16

1 Piece(s) 7 Day(s) or more 5015Standard-20~800.1~1NAPT 1/4"Basic type / No mounting bracketPTTapped

Loading...

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard End Locking No Valves No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)