(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stacking Type Tapered Suspended Airtight Container [TP-CTB-STA]

Stacking Type Tapered Suspended Airtight Container [TP-CTB-STA]

Click this image to zoom it.

Move the mouse over the image to zoom

  • TP-CTB-STA
  • スタッキング
  • ネスティング

Stainless steel tank that is easy to transport and can be stored, saving space.

· Tapered type stainless steel container that allows for stacking and stacked storage due to the addition of a step to the bottom.
· No interference with the bottom and clip, allowing for stacking and nesting to save space.
· Includes an easy-to-use hanging handle for carrying containers or emptying contents.
· Airtight seal prevents contents from spattering while also preventing the intrusion of dust from the outside.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TP-CTB-STA-24
TP-CTB-STA-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D1
(mm)
I.D. D2
(mm)
Inner Height
(mm)
Container Height
(mm)
JAN code

SGD 254.10

1 Piece(s) 9 Day(s) or more 10102402102542614560132188190

SGD 313.67

1 Piece(s) 9 Day(s) or more 10203002703143204560132188206

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Gasket material Silicone rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)