(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stacking Type Suspended Airtight Container [CTB-STA]

Stacking Type Suspended Airtight Container [CTB-STA]

Click this image to zoom it.

Move the mouse over the image to zoom

  • CTB-STA
  • スタッキング

Stainless steel tank that can easily be transported, stacked and stored.

· Straight type stainless steel container that allows for stacking due to the addition of a step to the bottom.
· No interference with the bottom and clip, allowing for stacking to save space.
· Includes an easy-to-use hanging handle for carrying containers or emptying contents.
· Airtight seal prevents contents from spattering while also preventing the intrusion of dust from the outside.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CTB-STA-24
CTB-STA-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D1
(mm)
I.D. D2
(mm)
Inner Height
(mm)
Container Height
(mm)
JAN code

SGD 236.73

1 Piece(s) 9 Day(s) or more 10102402102622694560132188176

SGD 296.63

1 Piece(s) 9 Day(s) or more 10203002703223284560132188183

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Gasket material Silicone rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)