(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Round Shaft (Normal)

Part Number

Configured Part Number is shown.

 
Part Number
FSCMSH350-12S
FSCMSP500-10S
FSCMSP500-12S
FSCMSP500-16S
FSCMSP650-14S
FSCMSP750-14S
FSCMSP820-12S
FSCMSP910-14S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Length 1 Shaft Diameter 1

SGD 26.98

1 Piece(s) 10 Day(s) or more 10None35012

SGD 15.20

1 Piece(s) 10 Day(s) or more 10#400 polish finish50010

SGD 16.55

1 Piece(s) 10 Day(s) or more 10#400 polish finish50012

SGD 21.36

1 Piece(s) 18 Day(s) or more 10#400 polish finish50016

SGD 28.39

1 Piece(s) 18 Day(s) or more 10#400 polish finish65014

SGD 28.39

1 Piece(s) 18 Day(s) or more 10#400 polish finish75014

SGD 25.58

1 Piece(s) 10 Day(s) or more 10#400 polish finish82012

SGD 31.20

1 Piece(s) 18 Day(s) or more 10#400 polish finish91014

Loading...

  1. 1

Basic Information

Material Stainless steel SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)