(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KabeLock【14 Pieces Per Package】

KabeLock

· KabeLock
[Features]
· Does not co-rotate and will not damage walls, resulting in a clean finish.
· Easy positioning.
· Can also be used with 2 layers of plasterboard.

[Applications]
A plug for plasterboard.

· KabeLock DX
[Features]
· Ideal for GL construction
· Prevents co-rotation of the screw and plug during removal
· Creates a beautiful, flush finish

[Applications]
· Specialized drilling anchor for plasterboard (no pilot hole required)

*Caution*
· Do not use on ceilings.
· Avoid subjecting to extremely strong impact and avoid using while twisted, as this may cause a reduction in strength.
· Do not use product if worn or deformed.
· Design strength is generally set to 1/5 or less

Part Number

Configured Part Number is shown.

6164200

Part Number
6164200
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 9.00

14 Pieces Per Package

1 Pack(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Sales Unit Box/package Accessory With ST Tapping Screw, Flat Head, 4 × 25 mm

Please check the type/dimensions/specifications of the part 6164200 in the KabeLock series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)