(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Light Screw, Trumpet Head【50-100 Pieces Per Package】

Light Screw, Trumpet Head

A cross-recessed light gauge steel made of steel. The surface treatment is bright chromate plating, and it is sold in units of boxes and packs.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-911
HP-912
HP-913
HP-914
HP-915
HP-916
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 3.89

100 Pieces Per Package

1 Pack(s) 14 Day(s) 203 × 204935646709115

SGD 4.62

100 Pieces Per Package

1 Pack(s) 14 Day(s) 223.5 × 224935646709122

SGD 4.80

100 Pieces Per Package

1 Pack(s) 14 Day(s) 253.5 × 254935646709139

SGD 5.46

100 Pieces Per Package

1 Pack(s) 14 Day(s) 323.5 × 324935646709146

SGD 5.24

70 Pieces Per Package

1 Pack(s) 14 Day(s) 403.5 × 404935646709153

SGD 4.65

50 Pieces Per Package

1 Pack(s) 14 Day(s) 503.5 × 504935646709160

Loading...

  1. 1

Basic Information

Type Light Head Screw Material Steel Surface Treatment UniChrome Plating
Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)