(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Composite, Flexible Wood Screw 60/70/90【21-250 Pieces Per Package】

Composite, Flexible Wood Screw 60/70/90

It is a wooden tight screw made of steel. The surface is treated with Ruspert, and it is sold in boxes and packs.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
55-321
55-322
55-323
MP60V
MP70V
MP90V
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 67.85

250 Pieces Per Package

1 Pack(s) 11 Day(s) or more 605.5 × 604903768527535

SGD 67.85

200 Pieces Per Package

1 Pack(s) 11 Day(s) or more 705.5 × 704903768527542

SGD 67.85

120 Pieces Per Package

1 Pack(s) 11 Day(s) or more 905.5 × 904903768529898

SGD 19.90

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 60604903768532201

SGD 19.90

40 Pieces Per Package

1 Pack(s) 11 Day(s) or more 70704903768532218

SGD 19.90

21 Pieces Per Package

1 Pack(s) 11 Day(s) or more 90904903768532225

Loading...

  1. 1

Basic Information

Type Other Wood Screws Material Steel Surface Treatment Ruspert processing
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)