(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Wood Backing Metal Screw【110-230 Pieces Per Package】

Stainless Steel Wood Backing Metal Screw

Stainless steel, wood framing metal screw "110 to 230 pcs. included," other woodworking screws. Materials: stainless steel, mounting hole shape: cross-recessed

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
55-281
55-282
55-283
55-284
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 62.80

230 Pieces Per Package

1 Pack(s) 11 Day(s) or more 32324903768379189

SGD 62.80

180 Pieces Per Package

1 Pack(s) 11 Day(s) or more 42424903768379196

SGD 62.80

155 Pieces Per Package

1 Pack(s) 11 Day(s) or more 50504903768379202

SGD 62.80

110 Pieces Per Package

1 Pack(s) 11 Day(s) or more 65654903768379219

Loading...

  1. 1

Basic Information

Type Other Wood Screws Material Stainless Mounting Hole Shape Cross Recessed
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)