(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw Nail, Flat【87-3,000 Pieces Per Package】

Stainless Steel Screw Nail, Flat

Stainless steel, screw nail, flat, 1 pack "87 to 3,000 pcs.," length: 22 to 100 mm

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
50-171
50-172
50-173
50-174
50-176
50-177
50-178
50-179
50-180
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 50.94

3,000 Pieces Per Package

1 Pack(s) 14 Day(s) 2217 × 224935646381717

SGD 35.18

2,100 Pieces Per Package

1 Pack(s) 14 Day(s) 2516 × 254935646381724

SGD 35.18

1,300 Pieces Per Package

1 Pack(s) 14 Day(s) 3215 × 324935646381731

SGD 35.18

880 Pieces Per Package

1 Pack(s) 14 Day(s) 3814 × 384935646381748

SGD 35.18

400 Pieces Per Package

1 Pack(s) 14 Day(s) 5012 × 504935646381762

SGD 35.18

254 Pieces Per Package

1 Pack(s) 14 Day(s) 6511 × 654935646381779

SGD 35.18

178 Pieces Per Package

1 Pack(s) 14 Day(s) 7510 × 754935646381786

SGD 35.18

125 Pieces Per Package

1 Pack(s) 14 Day(s) 909 × 904935646381793

SGD 35.18

87 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1008 × 1004935646381809

Loading...

  1. 1

Basic Information

Type Nails Material Stainless Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)