(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shingle Nail【105-145 Pieces Per Package】

Shingle Nail

A steel shingle nail with a large head that is used to fix the roof shingles.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-406
HP-407
HP-408
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 10.26

145 Pieces Per Package

1 Pack(s) 14 Day(s) 25#11 × 254935646704066

SGD 10.26

110 Pieces Per Package

1 Pack(s) 14 Day(s) 32#11 × 324935646704073

SGD 11.92

105 Pieces Per Package

1 Pack(s) 14 Day(s) 38#11 × 384935646704080

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment UniChrome Plating
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)