(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw Nail 250 g HP Series【160-1,000 Pieces Per Package】 (55-533)

Screw Nail 250 g HP Series 55-533

Coarse thread. Economical partially threaded coarse carpentry screws. Since the thread pitch is coarse, it enables installation with relatively low torque.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

55-533

Part Number
55-533
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 24.99

900 Pieces Per Package

1 Pack(s) 14 Day(s) 573.8 × 574935646565339

Loading...

  1. 1

Basic Information

Type Coarse Thread Material Steel Surface Treatment UniChrome Plating
Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Please check the type/dimensions/specifications of the part 55-533 in the Screw Nail 250 g HP Series series.

Similar Part Numbers

Part Number
55-525
55-526
55-527
55-528
55-529
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 24.99

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 513.8 × 514935646565254

SGD 18.89

500 Pieces Per Package

1 Pack(s) 14 Day(s) 654.2 × 654935646565261

SGD 18.89

400 Pieces Per Package

1 Pack(s) 14 Day(s) 754.2 × 754935646565278

SGD 18.06

200 Pieces Per Package

1 Pack(s) 14 Day(s) 904.5 × 904935646565285

SGD 22.23

160 Pieces Per Package

1 Pack(s) 14 Day(s) 1004.5 × 1004935646565292

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)