(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coarse Thread Value Pack【1,100-2,000 Pieces Per Package】

Coarse Thread Value Pack

Steel carpentry screws with course thread pitch that enables installation with relatively low torque.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
55-521
55-522
55-523
55-524
55-531
55-532
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 27.66

2,000 Pieces Per Package

1 Pack(s) 14 Day(s) 253.8 × 254935646565216

SGD 27.66

1,800 Pieces Per Package

1 Pack(s) 14 Day(s) 323.8 × 324935646565223

SGD 27.66

1,500 Pieces Per Package

1 Pack(s) 14 Day(s) 383.8 × 384935646565230

SGD 24.99

1,100 Pieces Per Package

1 Pack(s) 14 Day(s) 453.8 × 454935646565247

SGD 27.66

1,400 Pieces Per Package

1 Pack(s) 14 Day(s) 413.8 × 414935646565315

SGD 27.66

1,900 Pieces Per Package

1 Pack(s) 14 Day(s) 283.8 × 284935646565322

Loading...

  1. 1

Basic Information

Type Coarse Thread Material Steel Surface Treatment UniChrome Plating
Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)