(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Colored Nail【190-415 Pieces Per Package】

Colored Nail

These steel collar nails have a large head and are useful for fixing galvanized boards, etc.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-441
HP-442
HP-443
HP-444
HP-445
HP-446
HP-447
HP-448
HP-449
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size Color JAN code

SGD 10.68

415 Pieces Per Package

1 Pack(s) 14 Day(s) 25#15 × 25Blue4935646704417

SGD 10.68

415 Pieces Per Package

1 Pack(s) 14 Day(s) 25#15 × 25White4935646704424

SGD 10.68

415 Pieces Per Package

1 Pack(s) 14 Day(s) 25#15 × 25Cream4935646704431

SGD 10.68

415 Pieces Per Package

1 Pack(s) 14 Day(s) 25#15 × 25New tea4935646704448

SGD 10.97

270 Pieces Per Package

1 Pack(s) 14 Day(s) 32#14 × 32Blue4935646704455

SGD 10.97

270 Pieces Per Package

1 Pack(s) 14 Day(s) 32#14 × 32White4935646704462

SGD 10.97

270 Pieces Per Package

1 Pack(s) 14 Day(s) 32#14 × 32Cream4935646704479

SGD 10.97

270 Pieces Per Package

1 Pack(s) 14 Day(s) 32#14 × 32New tea4935646704486

SGD 10.97

190 Pieces Per Package

1 Pack(s) 14 Day(s) 38#13 × 38Blue4935646704493

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment Paint / Coating
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)