(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Colored Casing Nail【3,000 Pieces Per Package】

Colored Casing Nail

A steel color casing that has a compact head for low-profile installation and can be used for decorative boards, etc.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
50-239
50-241
50-242
50-243
50-244
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor JAN code

SGD 21.33

3,000 Pieces Per Package

1 Pack(s) 11 Day(s) or more Brown4935646382394

SGD 21.33

3,000 Pieces Per Package

1 Pack(s) 14 Day(s) White4935646382417

SGD 21.33

3,000 Pieces Per Package

1 Pack(s) 14 Day(s) Cream4935646382424

SGD 21.33

3,000 Pieces Per Package

1 Pack(s) 11 Day(s) or more Brown4935646382431

SGD 21.33

3,000 Pieces Per Package

1 Pack(s) 14 Day(s) Beige4935646382448

Loading...

  1. 1

Basic Information

Type Nails Length 25 Material Steel
Surface Treatment Paint / Coating Sales Unit Box / Package Size 25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)