(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Colored N Nail【32-104 Pieces Per Package】

Colored N Nail

Steel color N nails for conventional construction that is colored by size. 4 types of standards are available.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-381
HP-382
HP-383
HP-384
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size Color JAN code

SGD 13.73

104 Pieces Per Package

1 Pack(s) 11 Day(s) or more 50N-50Black4935646703816

SGD 13.88

66 Pieces Per Package

1 Pack(s) 11 Day(s) or more 65N-65Orange4935646703823

SGD 13.80

46 Pieces Per Package

1 Pack(s) 11 Day(s) or more 75N-75Yellow-green4935646703830

SGD 13.73

32 Pieces Per Package

1 Pack(s) 11 Day(s) or more 90N-90Purple4935646703847

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment Paint / Coating
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)