(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Plug SPS【50-100 Pieces Per Package】

All Plug SPS

An all-plug that can be used for mounting Kasagi (top rail), light fixtures, etc. It is characterized by its easy installation by just hitting it with a hammer. It can be removed with a single screwdriver and exhibits a flexible and stable holding power.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
54-516
54-517
54-518
54-519
54-520
54-521
54-522
54-523
54-524
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 34.01

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 25SPS-4X254996620260268

SGD 35.66

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 25SPS-5X254996620260343

SGD 36.92

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 35SPS-5X354996620260275

SGD 39.84

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 50SPS-5X504996620260282

SGD 39.84

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 35SPS-6X354996620260299

SGD 43.14

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 50SPS-6X504996620260305

SGD 50.63

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 75SPS-6X754996620260312

SGD 36.06

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 75SPS-8X754996620260329

SGD 57.29

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 100SPS-8X1004996620260336

Loading...

  1. 1

Basic Information

Type Plug Material Nylon Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)