(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

STP Screw Nail【240-540 Pieces Per Package】 (HP-402)

STP Screw Nail HP-402

A stainless steel screw nail with a threaded body, which is less likely to come off than normal nails.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

HP-402

Part Number
HP-402
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 16.65

330 Pieces Per Package

1 Pack(s) 14 Day(s) 3215 × 324935646704028

Loading...

  1. 1

Basic Information

Type Nails Material Stainless Sales Unit Box / Package

Please check the type/dimensions/specifications of the part HP-402 in the STP Screw Nail series.

Similar Part Numbers

Part Number
HP-401
HP-403
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 16.65

540 Pieces Per Package

1 Pack(s) 14 Day(s) 2516 × 254935646704011

SGD 16.65

240 Pieces Per Package

1 Pack(s) 14 Day(s) 3814 × 384935646704035

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)