(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

A Concrete Nail【35-390 Pieces Per Package】 (50-255)

A Concrete Nail 50-255

These nails are thicker and stronger than normal nails for fixing wood, etc., to concrete.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

50-255

Part Number
50-255
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 12.38

390 Pieces Per Package

1 Pack(s) 14 Day(s) 2512 × 254519248270015

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment UniChrome Plating
Sales Unit Box / Package

Please check the type/dimensions/specifications of the part 50-255 in the A Concrete Nail series.

Similar Part Numbers

Part Number
50-256
50-258
50-259
50-260
50-261
50-262
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 12.13

260 Pieces Per Package

1 Pack(s) 14 Day(s) 3812 × 384519248270022

SGD 10.24

60 Pieces Per Package

1 Pack(s) 14 Day(s) 658 × 654519248270091

SGD 10.24

45 Pieces Per Package

1 Pack(s) 14 Day(s) 757 × 754519248270107

SGD 10.24

40 Pieces Per Package

1 Pack(s) 14 Day(s) 907 × 904519248270114

SGD 10.49

100 Pieces Per Package

1 Pack(s) 14 Day(s) 509 × 504519248270084

SGD 10.49

35 Pieces Per Package

1 Pack(s) 14 Day(s) 1007 × 1004519248270121

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)