(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tornado Point Truss【50-750 Pieces Per Package】

Tornado Point Truss

Threaded stem that does not generate cutting chip powder because it does not cut the material. Steel plate screw made of steel and surface is treated with bright chromate plating.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
540-458
540-459
547-083
547-084
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 59.79

750 Pieces Per Package

1 Pack(s) 14 Day(s) 124 × 124526778404582

SGD 56.53

500 Pieces Per Package

1 Pack(s) 14 Day(s) 194 × 194526778404599

SGD 9.85

50 Pieces Per Package

1 Pack(s) 14 Day(s) 124 × 124526778470839

SGD 11.73

50 Pieces Per Package

1 Pack(s) 14 Day(s) 194 × 194526778470846

Loading...

  1. 1

Basic Information

Type Screws for steel plates Material Steel Surface Treatment UniChrome Plating
Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)