(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Support GS-HP

Slide Support GS-HP

Support for slide pipe connections
[Features]
· Insert the pipe into the connection part to connect when you want to connect slide pipes.
[Applications]
· For connecting multiple short slide pipes at the required dimensions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GS-HP

 
Part Number
GS-HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 12.77

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chrome Plating Type Metal Joint
Joint Type Middle Material Resin Intermediate Joint Type Others
Operating Environment Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)