(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PCB Vertical Mounting Terminal (Fixed L-Type) / MLS Pin (Square Pin), 2.00 mm Pitch, Right Angle (1 Row)

PCB Vertical Mounting Terminal (Fixed L-Type) / MLS Pin (Square Pin), 2.00 mm Pitch, Right Angle (1 Row)

Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 1A
[Withstand Voltage] 600 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLS-2002-01
MLS-2002-02
MLS-2002-03
MLS-2002-04
MLS-2002-05
MLS-2002-06
MLS-2002-07
MLS-2002-08
MLS-2002-09
MLS-2002-10
MLS-2002-11
MLS-2002-12
MLS-2002-13
MLS-2002-14
MLS-2002-15
MLS-2002-16
MLS-2002-17
MLS-2002-18
MLS-2002-19
MLS-2002-20
MLS-2002-21
MLS-2002-22
MLS-2002-23
MLS-2002-24
MLS-2002-25
MLS-2002-26
MLS-2002-27
MLS-2002-28
MLS-2002-29
MLS-2002-30
MLS-2002-31
MLS-2002-32
MLS-2002-33
MLS-2002-34
MLS-2002-35
MLS-2002-36
MLS-2002-37
MLS-2002-38
MLS-2002-39
MLS-2002-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of pins

SGD 0.22

50 Piece(s) 18 Day(s) or more 101

SGD 0.30

50 Piece(s) 21 Day(s) or more 102

SGD 0.42

50 Piece(s) 21 Day(s) or more 103

SGD 0.56

50 Piece(s) 18 Day(s) or more 104

SGD 0.68

50 Piece(s) 21 Day(s) or more 105

SGD 0.80

50 Piece(s) 21 Day(s) or more 106

SGD 0.91

50 Piece(s) 18 Day(s) or more 107

SGD 1.05

50 Piece(s) 18 Day(s) or more 108

SGD 1.17

50 Piece(s) 21 Day(s) or more 109

SGD 1.29

50 Piece(s) 21 Day(s) or more 1010

SGD 1.41

50 Piece(s) 18 Day(s) or more 1011

SGD 1.55

50 Piece(s) 21 Day(s) or more 1012

SGD 1.66

50 Piece(s) 21 Day(s) or more 1013

SGD 1.78

50 Piece(s) 18 Day(s) or more 1014

SGD 1.90

50 Piece(s) 18 Day(s) or more 1015

SGD 2.04

50 Piece(s) 21 Day(s) or more 1016

SGD 2.16

50 Piece(s) 21 Day(s) or more 1017

SGD 2.27

50 Piece(s) 18 Day(s) or more 1018

SGD 2.39

50 Piece(s) 21 Day(s) or more 1019

SGD 2.53

50 Piece(s) 18 Day(s) or more 1020

SGD 6.64

50 Piece(s) 21 Day(s) or more 1021

SGD 6.72

50 Piece(s) 21 Day(s) or more 1022

SGD 6.80

50 Piece(s) 18 Day(s) or more 1023

SGD 6.88

50 Piece(s) 21 Day(s) or more 1024

SGD 6.96

50 Piece(s) 21 Day(s) or more 1025

SGD 7.06

50 Piece(s) 21 Day(s) or more 1026

SGD 7.14

50 Piece(s) 21 Day(s) or more 1027

SGD 7.22

50 Piece(s) 21 Day(s) or more 1028

SGD 7.30

50 Piece(s) 21 Day(s) or more 1029

SGD 7.40

50 Piece(s) 21 Day(s) or more 1030

SGD 7.48

50 Piece(s) 18 Day(s) or more 1031

SGD 7.56

50 Piece(s) 21 Day(s) or more 1032

SGD 7.64

50 Piece(s) 21 Day(s) or more 1033

SGD 7.74

50 Piece(s) 21 Day(s) or more 1034

SGD 7.82

50 Piece(s) 21 Day(s) or more 1035

SGD 7.91

50 Piece(s) 21 Day(s) or more 1036

SGD 7.99

50 Piece(s) 21 Day(s) or more 1037

SGD 8.09

50 Piece(s) 21 Day(s) or more 1038

SGD 8.17

50 Piece(s) 21 Day(s) or more 1039

SGD 8.25

50 Piece(s) 21 Day(s) or more 1040

Loading...

  1. 1

Basic Information

Pin arrangement 1 Fitting direction Right angle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)