(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The Filter For Cleaning Liquid / Quick Change Filter FQ1 Series makes element replacement quick and easy, with no tools required.
[Features]
· Easy V band fastening.
· Easy element centering.
· Connects the upper and lower elements securely.
· Prevents the element from tilting.
· Smooth drainage of liquid.
Part Number
Configured Part Number is shown.
FQ1010□: product images
FQ1011□: product images
FQ1012□: product images
Model | FQ1010 | FQ1011 | FQ1012 | |
---|---|---|---|---|
Number of built-in elements (L: element length, in mm) | 1 (L125) | 1 (L250) | 2 (L250 × 2) | |
Operating pressure | Max. 1 MPa | |||
Operating temperature | Max. 80°C (not exceeding boiling point). | |||
Applicable fluid | Industrial water, weak alkaline cleaning liquids, etc. *Cannot be used for gases. | |||
Port size Rc | 1/2, 3/4 | 1/2, 3/4, 1 | 3/4, 1 | |
Materials | Housing | SUS304 | ||
Seal | NBR or FKM | |||
Weight (kg) | ≒1.5 | ≒1.9 | ≒2.7 | |
Internal capacity L | ≒1 | ≒1.7 | ≒3.1 |
Model number example
Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing
Name | Part number | Materials | Applicable models | Part no. (set contents) | Additional notes |
---|---|---|---|---|---|
Case assembly | FQ1-CA001N | SUS304 Note) O-ring materials N: NBR V: FKM | FQ1010N | Set of (1), (8), (9), (10), (12), (13) - 1 pc. each Note) Only the FQ1-CA003□ includes the intermediate holder (14) in the set. | Element size: for L125 |
FQ1-CA001V | FQ1010V | ||||
FQ1-CA002N | FQ1011N | Element size: for L250 | |||
FQ1-CA002V | FQ1011V | ||||
FQ1-CA003N | FQ1012N | Element size: for L500 (L250 × 2) | |||
FQ1-CA003V | FQ1012V | ||||
Replacement V band | FQ-BA001 | SUS304 | FQ1 Series | (3) | - |
O-ring set | FQ-KT005N | NBR | FQ101□N | Set of (4), (7), (13) - 1 pc. each | (4): OR NBR-70-1 P85 (7), (13): OR NBR-70-1 P11 |
FQ-KT005V | FKM | FQ101□V | (4) OR FKM-70 P85 (7), (13): OR FKM-70 P11 | ||
Quick plug | AG-9S | SUS304 | FQ1 Series | (6), (12) | - |
Upper element holder | L-131S | SUS304 | FQ1 Series | (8) | - |
Lower element holder | L-135S | SUS304 | FQ1 Series | (9), (10) | - |
Intermediate holder | FQ-OP001 | SUS304 | FQ1 Series | (14) | - |
Bracket | BP-15S | SPC | FQ101□□-04 | - | For port size Rc 1/2 |
BP-14S | FQ101□□-06 | - | For port size Rc 3/4 | ||
BP-13S | FQ101□□-10 | - | For port size Rc 1 |
(Unit: mm)
Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing
Part number | A | Applicable connection port size |
---|---|---|
BP-13S | 34.5 | Rc1 |
BP-14S | 27.5 | Rc3/4 |
BP-15S | 22 | Rc1/2 |
Model | A | B | P | Number of elements |
---|---|---|---|---|
FQ1010 | 204 | 267 | 1/2, 3/4 | L 125 mm - 1 pc. |
FQ1011 | 332 | 395 | 1/2, 3/4, 1 | L 250 mm - 1 pc. |
FQ1012 | 593 | 656 | 3/4, 1 | L 250 mm - 2 pc. |
Part Number |
---|
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Compressed Air Quality | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Specifications | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Case Material | Element length | Element type | Element materials | Element seal materials | Nominal filtration accuracy | Compatible Models |
---|
Loading...
How can we improve?
How can we improve?