(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series (Part Numbers)

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series
  • On Sale Till 31/05/2024

The Filter For Cleaning Liquid / Quick Change Filter FQ1 Series makes element replacement quick and easy, with no tools required.
[Features]
· Easy V band fastening.
· Easy element centering.
· Connects the upper and lower elements securely.
· Prevents the element from tilting.
· Smooth drainage of liquid.

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Details

FQ1010□: product images

FQ1010□: product images

FQ1011□: product images

FQ1011□: product images

FQ1012□: product images

FQ1012□: product images

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Specifications

ModelFQ1010FQ1011FQ1012
Number of built-in elements (L: element length, in mm)1 (L125)1 (L250)2 (L250 × 2)
Operating pressureMax. 1 MPa
Operating temperatureMax. 80°C (not exceeding boiling point).
Applicable fluidIndustrial water, weak alkaline cleaning liquids, etc.
*Cannot be used for gases.
Port size Rc1/2, 3/41/2, 3/4, 13/4, 1
MaterialsHousingSUS304
SealNBR or FKM
Weight (kg)≒1.5≒1.9≒2.7
Internal capacity L≒1≒1.7≒3.1
  • *Note) For the FQ1010, only micro-mesh elements and PP depth elements can be used.

Model Number Notation

Model number example

Model number example

Structural Drawings

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing

Replacement Parts

NamePart numberMaterialsApplicable modelsPart no. (set contents)Additional notes
Case assemblyFQ1-CA001NSUS304
Note) O-ring materials
N: NBR
V: FKM
FQ1010NSet of (1), (8), (9), (10), (12), (13) - 1 pc. each
Note) Only the FQ1-CA003□ includes the intermediate holder (14) in the set.
Element size: for L125
FQ1-CA001VFQ1010V
FQ1-CA002NFQ1011NElement size: for L250
FQ1-CA002VFQ1011V
FQ1-CA003NFQ1012NElement size: for L500
(L250 × 2)
FQ1-CA003VFQ1012V
Replacement V bandFQ-BA001SUS304FQ1 Series(3)-
O-ring setFQ-KT005NNBRFQ101□NSet of (4), (7), (13) - 1 pc. each(4): OR NBR-70-1 P85
(7), (13): OR NBR-70-1 P11
FQ-KT005VFKMFQ101□V(4) OR FKM-70 P85
(7), (13): OR FKM-70 P11
Quick plugAG-9SSUS304FQ1 Series(6), (12)-
Upper element holderL-131SSUS304FQ1 Series(8)-
Lower element holderL-135SSUS304FQ1 Series(9), (10)-
Intermediate holderFQ-OP001SUS304FQ1 Series(14)-
BracketBP-15SSPCFQ101□□-04-For port size Rc 1/2
BP-14SFQ101□□-06-For port size Rc 3/4
BP-13SFQ101□□-10-For port size Rc 1

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series Dimensions

 

(Unit: mm)

 

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing

Part numberAApplicable connection port size
BP-13S34.5Rc1
BP-14S27.5Rc3/4
BP-15S22Rc1/2
ModelABPNumber of elements
FQ10102042671/2, 3/4L 125 mm - 1 pc.
FQ10113323951/2, 3/4, 1L 250 mm - 1 pc.
FQ10125936563/4, 1L 250 mm - 2 pc.
Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Specifications Accessory O-Ring, Gasket Material Custom-made Specifications Case Material Element length Element type Element materials Element seal materials Nominal filtration accuracy Compatible Models

Loading...

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)