(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder, Guide-Rod Type CQM Series (Part Numbers)

Compact Cylinder, Guide-Rod Type CQM Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Cylinder, Guide-Rod Type CQM Series
  • Compact Cylinder, Guide-Rod Type CQM Series

Compact Cylinder, Guide Rod Type CQM Series to which a load can be directly mounted.
[Features]
· Mounting dimensions compatible with CQS and CQ2 series.
· Auto switch can be mounted/removed even when the plate is retracted.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDQMA32-10-A93

Compact Cylinder, Guide-Rod Type CQM Series Specifications

Model Number Notation

Model Number Notation

Model Number Notation

Specifications

Tube Internal Diameter (mm)121620253240506380100
ModelPneumatic (non-lube) type
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.12 MPa0.1 MPa
Ambient and working fluid temperatureWithout auto switch: -10°C to +70°C (No freezing)
With auto switch: -10°C to +60°C (No freezing)
CushioningRubber bumper at both ends
Stroke length tolerance+1.0 mm*
0
MountingThrough hole
Operating piston speed50 to 500 mm/s50 to 300 mm/s
  • *Stroke length tolerance does not include the amount of bumper change.

Standard stroke

Tube Internal Diameter (mm)Standard stroke (mm)
12, 165, 10, 15, 20, 25, 30
20, 255, 10, 15, 20, 25, 30, 35, 40, 45, 50
32, 405, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
50, 63, 80, 10010, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100

Structural drawing

ø12 to ø25 (12‑ to 25‑mm bore size)

ø12 to ø25 (12‑ to 25‑mm bore size)

ø32 to ø100 (32‑ to 100‑mm bore size)

ø32 to ø100 (32‑mm to 100‑mm bore size)

ø50 to ø100 (50‑ to 100‑mm bore size)

ø50 to ø100 (50‑mm to 100‑mm bore size)

Component Parts

NumberDescriptionMaterialNote
1Cylinder tubeAluminum AlloyHard Anodize
2CollarAluminum Alloyø12 to ø40 (12‑mm to 40‑mm bore size) Anodized
Aluminum alloy castingø50 to ø100 (50‑mm to 100‑mm bore size) Chromate, coated
3PistonAluminum Alloy-
4Piston rodStainless steelø12 to ø25 (12‑mm to 25‑mm bore size)
Carbon steelø32 to ø100 (32‑mm to 100‑mm bore size) Hard chrome plated
5PlateAluminum AlloyAnodized
6Guide rodStainless steel-
7BushingResin/Copper alloy (Multiple layers)-
8BushingResin/Copper alloy (Multiple layers)ø50 to ø100 (50‑mm to 100‑mm bore size)
9Hexagon socket head boltCarbon steelZinc chromate
10Hexagon socket head boltCarbon steelZinc chromate
11Retaining RingCarbon tool steelPhosphate coated
12Bumper AUrethane-
13Damper BUrethane-
14Magnet--
15Rod GasketNBR-
16Piston GasketNBR-
17GasketNBR-

Compact Cylinder, Guide-Rod Type CQM Series Example Dimensions

ø12 to ø25 (12‑ to 25‑mm bore size) dimensional drawing

ø12 to ø25 (12‑ to 25‑mm bore size) dimensional drawing

 

(Unit: mm)

 

Bore size
(mm)
Stroke range
(mm)
Without auto switchWith auto switchEAEBFHAOAHBIAIB
ABAB
125 to 3026.51731.52225245M3 × 0.5M4 × 0.73 (0 to +0.2)3231.5
165 to 3026.51731.52229285M3 × 0.5M4 × 0.73 (0 to +0.2)3837
205 to 503219.54229.536345.5M4 × 0.7M6 × 1.04 (0 to +0.2)4745.5
255 to 5035.522.545.532.540385.5M5 × 0.8M6 × 1.05 (0 to +0.2)5250.5

 

(Unit: mm)

 

Bore size
(mm)
KAKBLMNOBQRARBTVW
1210 ± 0.17.13.515.53.56.57.5740.514.96
1614 ± 0.19.93.5203.56.57.5740.5206
2017 ± 0.1124.525.55.4991071268
2522 ± 0.115.65285.49111071308

Note) For the following bore/stroke sizes, the through-hole is threaded: Standard without auto switch: ø12 (12‑mm bore size) and ø16 (16‑mm bore size) 5 stroke; ø20 (20‑mm bore size) 5 to 15 stroke; ø25 (25‑mm bore size) 5 and 10 stroke. Built-in magnet with auto switch: ø20 (20‑mm bore size) 5 stroke.

Part Number
CDQMA32-10-A93
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches

-

1 Piece(s) Quote 32100.1 to 1.0Built-in magnetBoth ends tappedRcA930.52

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Cushion Rubber bumper at both ends

Please check the type/dimensions/specifications of the part CDQMA32-10-A93 in the Compact Cylinder, Guide-Rod Type CQM Series series.

Similar Part Numbers

Part Number
CDQMA100-10-M9B
CDQMA100-10-M9BVL
CDQMA100-10-M9BVZS
CDQMA32-10-A93L
CDQMA32-10-A93LS
CDQMA32-10-A93S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches

-

1 Piece(s) Quote 100100.1 to 1.0Built-in magnetBoth ends tappedRcM9B0.52

-

1 Piece(s) Quote 100100.1 to 1.0Built-in magnetBoth ends tappedRcM9BV32

-

1 Piece(s) Quote 100100.1 to 1.0Built-in magnetBoth ends tappedRcM9BV51

-

1 Piece(s) Quote 32100.1 to 1.0Built-in magnetBoth ends tappedRcA9332

-

1 Piece(s) Quote 32100.1 to 1.0Built-in magnetBoth ends tappedRcA9331

-

1 Piece(s) Quote 32100.1 to 1.0Built-in magnetBoth ends tappedRcA930.51

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)