(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).
Part Number
Configured Part Number is shown.
CDQ2A25-15DMZ
Ordering example of cylinder assembly
Cylinder model: CDQ2B32-30DMZ-LW-M9BW
Double clevis pivot bracket explanation drawing
Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture
Symbol
Without cushion
Pneumatic type specifications
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||||||||
Applicable fluids | Air | ||||||||||
Proof pressure | 1.5 MPa | ||||||||||
Maximum operating pressure | 1.0 MPa | ||||||||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | |||||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||||||||
Lubrication | Not required (non-lube) | ||||||||||
Operating piston speed | 50 to 500 mm/s | ||||||||||
Allowable kinetic energy J | Standard type | 0.022 | 0.038 | 0.055 | 0.09 | 0.15 | 0.26 | 0.46 | 0.77 | 1.36 | 2.27 |
With rubber bumper | 0.043 | 0.075 | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 | |
Stroke length tolerance | 0 to +1.0 mmNote) |
Note) Stroke length tolerance does not include the amount of bumper change.
Air-hydro type specifications
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||
Applicable fluids | Turbine oilNote) | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.18 MPa | 0.1 MPa | ||||||
Ambient temperature and working fluid temperature | 5 to 60°C | |||||||
Operating piston speed | 5 to 50 mm/s | |||||||
Cushioning | None | |||||||
Stroke length tolerance | 0 to +1.0 mm |
Note) Use petroleum based turbine oil for the hydraulic fluid. The use of incombustible fluid may result in problems.
ISO VG32 has an operating temperature range of 15 to 35°C. When operating at a temperature range above that of ISO VG32, use ISO VG46 (25 to 45°C).
Part Number |
---|
CDQ2A25-15DMZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Specifications | Stroke Type | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Custom-made Specifications | Type | Made-to-Order (hose nipple type) | Auto switch mounting slot | Mounting bolt | Manual release method | Made-to-order specification (trunnion bracket mounting location) | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 54.60 | 1 Piece(s) | 46 Day(s) | [Block Shape] Block shape | 25 | 15 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Both ends tapped | M screw | Rod-end male thread | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods |
---|
Please check the type/dimensions/specifications of the part CDQ2A25-15DMZ in the Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series series.
Part Number |
---|
CDQ2A100-50DZ |
CDQ2A100-75DCZ |
CDQ2A12-10DZ |
CDQ2A25-15DZ |
CDQ2A25-20DMZ |
CDQ2A25-20DZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Specifications | Stroke Type | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Custom-made Specifications | Type | Made-to-Order (hose nipple type) | Auto switch mounting slot | Mounting bolt | Manual release method | Made-to-order specification (trunnion bracket mounting location) | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 260.28 | 1 Piece(s) | 46 Day(s) | [Block Shape] Plate Cylinder | 100 | 50 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Both ends tapped | Rc | Standard (rod-end female thread) | None | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | - | Standard product (No options) | - | ||
SGD 292.83 | 1 Piece(s) | 46 Day(s) | [Block Shape] Plate Cylinder | 100 | 75 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Both ends tapped | Rc | With rubber bumper | None | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | - | Standard product (No options) | - | ||
SGD 36.87 | 1 Piece(s) | 46 Day(s) | [Block Shape] Block shape | 12 | 10 | Standard | Standard | -10~70 | 0.07~1 | - | Built-in magnet | - | Tap on both ends | M screw | Standard (rod tip female thread) | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - | ||
SGD 51.80 | 1 Piece(s) | 46 Day(s) | [Block Shape] Block shape | 25 | 15 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Double end tap | M screw | Standard (rod-end female thread) | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - | ||
SGD 56.70 | 1 Piece(s) | 46 Day(s) | [Block Shape] Block shape | 25 | 20 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Both ends tapped | M screw | Rod-end male thread | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - | ||
SGD 53.90 | 1 Piece(s) | 46 Day(s) | [Block Shape] Block shape | 25 | 20 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Both ends tapped | M screw | Standard (rod tip female thread) | - | - | - | Without bracket | None | Pneumatic type | None | Yes | None | - | Standard part (No option) | - | - |
How can we improve?
How can we improve?